calcPageSize())"
/>
calcActive())">
TeSys contactor 3P AC3 12A 230VAC coil
LC1D12P7
₹ 2,535.00
₹ 1,292.85
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
LC1D12P7
TeSys contactor 3P AC3 12A 230VAC coil
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
TeSys contactor 3P AC3 12A 230VAC coil
₹ 2,535.00
₹ 1,292.85
Description
Product Details
| Product Name | TeSys contactor 3P AC3 12A 230VAC coil |
|---|---|
| Tax Class | GST-18 |
| Range Name | TeSys D |
| Coil Voltage | 230V AC |
| Number of Poles | 3P |
Related Posts
No Related Posts
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













