TeSys 3P CTR 9A AC3 4KW 1NO1NC42VAC COIL

Share
In stock
SKU
LC1D09D7
Regular Price Price: ₹ 2,120 Special Price Price: ₹ 996
53% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY


No sellers found for this product.

TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 9 A - 42 V AC coil

More Information
Product Name TeSys 3P CTR 9A AC3 4KW 1NO1NC42VAC COIL
Tax Class GST-18
Range Name TeSys D
Write Your Own Review
You're reviewing:TeSys 3P CTR 9A AC3 4KW 1NO1NC42VAC COIL
Your Rating

* Required Field

Search engine powered by ElasticSuite
Copyright © 2013-present Magento, Inc. All rights reserved.