
calcActive())">
TeSys 3P CTR 9A AC3 4KW 1NO1NC42VAC COIL
LC1D09D7
₹ 2,275.00
₹ 1,160.25
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1D09D7
TeSys 3P CTR 9A AC3 4KW 1NO1NC42VAC COIL
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
TeSys 3P CTR 9A AC3 4KW 1NO1NC42VAC COIL
₹ 2,275.00
₹ 1,160.25
Description
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 9 A - 42 V AC coil
Product Details
Product Name | TeSys 3P CTR 9A AC3 4KW 1NO1NC42VAC COIL |
---|---|
Tax Class | GST-18 |
Range Name | TeSys D |
Coil Voltage | 42V AC |
Number of Poles | 3P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review