Tower Light - RG - 24V - LED - Tube mounting with foldable bracket
In stock
SKU
XVGB2M
Regular Price
Price:
₹ 4,137
Special Price
Price:
₹ 2,813
32% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
No sellers found for this product.
Tower Light - RG - 24V - LED - Tube mounting with foldable bracket
Country of Origin: Indonesia
Product Name | Tower Light - RG - 24V - LED - Tube mounting with foldable bracket |
Range Name | Harmony XVG |
Tax Class | GST-18 |
Activity | IDSIG |
Current Consumption | 68mA |
Net Weight | 0.32KG |
Rated Supply voltage | 24 V AC/DC |
Light Source | LED steady red, LED steady green |
Mounting Diameter | 60mm |
Category | Monolithic Tower Light |
MPG Description | SIG - Control |
MPG | D3 |
Chapter ID | 85318000 |
Frequency | 2.64Hz |
Write Your Own Review