NSX250N 50kA AC 4P4D 250A 6.2E

Share
In stock
SKU
C25N46E250
Regular Price Price: ₹ 105,180 Special Price Price: ₹ 54,694
48% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY


No sellers found for this product.

Circuit breaker,ComPacT NSX250N, 50kA, AC, 4 Poles 4D, 250A, Mic6.2E

More Information
Product Name NSX250N 50kA AC 4P4D 250A 6.2E
Range Name ComPact NSX
Tax Class GST-18
Write Your Own Review
You're reviewing:NSX250N 50kA AC 4P4D 250A 6.2E
Your Rating

* Required Field

Search engine powered by ElasticSuite
Copyright © 2013-present Magento, Inc. All rights reserved.