
calcActive())">
NSX250N 50kA AC 4P4D 250A 6.2E
C25N46E250
₹ 105,180.00
₹ 59,952.60
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

C25N46E250
NSX250N 50kA AC 4P4D 250A 6.2E
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
NSX250N 50kA AC 4P4D 250A 6.2E
₹ 105,180.00
₹ 59,952.60
Description
Circuit breaker,ComPacT NSX250N, 50kA, AC, 4 Poles 4D, 250A, Mic6.2E
Product Details
Product Name | NSX250N 50kA AC 4P4D 250A 6.2E |
---|---|
Range Name | ComPact NSX |
Tax Class | GST-18 |
Current Rating | 250A |
Number of Poles | 4P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review