NSX160F 36kA AC 4P4D 160A 6.2E

Share
In stock
SKU
C16F46E160
Regular Price Price: ₹ 86,970 Special Price Price: ₹ 45,224
48% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY


No sellers found for this product.

Circuit breaker,ComPacT NSX160F, 36 kA, AC, 4P4D, 160 A, Mic6.2E

More Information
Product Name NSX160F 36kA AC 4P4D 160A 6.2E
Range Name ComPact NSX
Tax Class GST-18
Write Your Own Review
You're reviewing:NSX160F 36kA AC 4P4D 160A 6.2E
Your Rating

* Required Field

Search engine powered by ElasticSuite
Copyright © 2013-present Magento, Inc. All rights reserved.