
calcActive())">
NSX160F 36kA AC 4P4D 160A 6.2E
C16F46E160
₹ 86,970.00
₹ 49,572.90
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

C16F46E160
NSX160F 36kA AC 4P4D 160A 6.2E
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
NSX160F 36kA AC 4P4D 160A 6.2E
₹ 86,970.00
₹ 49,572.90
Description
Circuit breaker,ComPacT NSX160F, 36 kA, AC, 4P4D, 160 A, Mic6.2E
Product Details
Product Name | NSX160F 36kA AC 4P4D 160A 6.2E |
---|---|
Range Name | ComPact NSX |
Tax Class | GST-18 |
Current Rating | 160A |
Number of Poles | 4P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review