MPP-H Duty Can 13.5 kvar 525V 3Ph 50Hz

Share
In stock
SKU
MEHVCHDY138A52
Regular Price Price: ₹ 7,827 Special Price Price: ₹ 4,070
48% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY


No sellers found for this product.

MPP - heavy duty capacitor 3PH 13.8kVar 525V 50 Hz

More Information
Product Name MPP-H Duty Can 13.5 kvar 525V 3Ph 50Hz
Range Name EasyLogic
Tax Class GST-18
Write Your Own Review
You're reviewing:MPP-H Duty Can 13.5 kvar 525V 3Ph 50Hz
Your Rating

* Required Field

Search engine powered by ElasticSuite
Copyright © 2013-present Magento, Inc. All rights reserved.