
calcActive())">
MPP-H Duty Can 13.5 kvar 525V 3Ph 50Hz
MEHVCHDY138A52
₹ 8,610.00
₹ 4,477.20
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MEHVCHDY138A52
MPP-H Duty Can 13.5 kvar 525V 3Ph 50Hz
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
MPP-H Duty Can 13.5 kvar 525V 3Ph 50Hz
₹ 8,610.00
₹ 4,477.20
Description
MPP - heavy duty capacitor 3PH 13.8kVar 525V 50 Hz
Product Details
Product Name | MPP-H Duty Can 13.5 kvar 525V 3Ph 50Hz |
---|---|
Range Name | EasyLogic |
Tax Class | GST-18 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account