MN undervoltage release 200 to 250 VAC 50/60 Hz

Share
In stock
SKU
33671
Regular Price Price: ₹ 8,690 Special Price Price: ₹ 4,693
46% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY


No sellers found for this product.

This is a MN undervoltage release for Compact NS 630b to Compact NS 3200 devices. Its rated voltage is 200VDC to 250VDC or 200VAC to 250VAC 50/60Hz. It is an auxiliary used for emergency off or remote opening applications. This auxiliary opens the circuit breaker when the control voltage drops to a value below 35% of its rated voltage Un. It complies with IEC 60947-2 standard. Compact NS 630b to Compact NS 3200 device can be equipped with 1 MX or 1 MN auxiliary.

More Information
Product Name MN undervoltage release 200 to 250 VAC 50/60 Hz
Range Name ComPacT NS
Tax Class GST-18
Write Your Own Review
You're reviewing:MN undervoltage release 200 to 250 VAC 50/60 Hz
Your Rating

* Required Field

Search engine powered by ElasticSuite
Copyright © 2013-present Magento, Inc. All rights reserved.