
MN undervoltage release 200 to 250 VAC 50/60 Hz
Excl. Tax
All Sellers

Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
MN undervoltage release 200 to 250 VAC 50/60 Hz
Description
This is a MN undervoltage release for Compact NS 630b to Compact NS 3200 devices. Its rated voltage is 200VDC to 250VDC or 200VAC to 250VAC 50/60Hz. It is an auxiliary used for emergency off or remote opening applications. This auxiliary opens the circuit breaker when the control voltage drops to a value below 35% of its rated voltage Un. It complies with IEC 60947-2 standard. Compact NS 630b to Compact NS 3200 device can be equipped with 1 MX or 1 MN auxiliary.
Product Details
Product Name | MN undervoltage release 200 to 250 VAC 50/60 Hz |
---|---|
Range Name | ComPacT NS |
Tax Class | GST-18 |