ContactorTeSysGiga265 3PStd100-250V ACDC

Share
In stock
SKU
LC1G265KUEN
Regular Price Price: ₹ 65,445 Special Price Price: ₹ 32,068
51% Off ( Prices are all exclusive of taxes )

High power contactor, TeSys Giga, 3 pole (3NO), AC-3 <=440V 265A, standard version, 100…250V wide band AC/DC coil

CHECK DELIVERY TIME & COD AVAILABILITY


No sellers found for this product.

TeSys Giga high power contactor, 3 poles (3 NO) for category AC-3 applications up to 265A 160kW@440V. It provides a 100-250V AC/DC wide band low consumption electronic coil and embedded highly reliability 1NO+1NC auxiliary contact block (17V 1mA). Designed for demanding applications with maximum operating rates up to 600 cycles per hour and environments until 60°C. It procures high reliability and durability with 5 Mcycles mechanical durability. Local Contact Wear Diagnosis (CWD) as standard function, continuous monitoring with healthy and alarm indicators. It is possibility to replace switching module (main contacts), enhancement contactor life. Contactor can be fixed in all quadrants, maintenance without removing cables/busbars, and OLR could be directly mounted below contactor. To be used with power connection by bolted connection and control connections by spring terminals, accessible from front for easy and quick replacement. It provides IP2x protection in Front face with shrouds conforming to IEC 60529 and VDE 0106. It can cover -25°C to 60°C operation ambient air temperature and directly mounted on plate, No derating up to 3000m altitude. The dimension is 290mm x 140mm x 209mm (H x W x D), compact size enables panel space savings. Multi standards certified(CE,CB,CCC,cULus,EAC,KC,RCM,Marine) and Green Premium compliant (RoHs/Reach). Unique QR code provides quick access to complete product data.

More Information
Product Name ContactorTeSysGiga265 3PStd100-250V ACDC
Tax Class GST-18
Range Name TeSys
Write Your Own Review
You're reviewing:ContactorTeSysGiga265 3PStd100-250V ACDC
Your Rating
Copyright © 2013-present Magento, Inc. All rights reserved.