3P CONTACTOR EasyPact TVS 45KW 400V AC3

Share
In stock
SKU
LC1E95M5
Regular Price Price: ₹ 21,010 Special Price Price: ₹ 9,665
54% Off ( Prices are all exclusive of taxes )

EasyPact TVS contactor 3P(3 NO) - AC-3 - <= 440 V 95A - 220 V AC coil

CHECK DELIVERY TIME & COD AVAILABILITY


No sellers found for this product.

EasyPact TVS contactor 3 poles for motor applications up to 95A 45kW@440V. It provides a 220V 50Hz AC coil, 3NO built-in auxiliary contacts, power and control connections by screw clamp terminals. 85mm width for standard operating rates up to 1200 cycles per hour. It procures standard reliability and durability with 0.9 Mcycles electrical durability AC-3 and 3 Mcycles mechanical durability. It can cover -5°C to 55°C working temperature and mounted by DIN-rail, No derating up to 3000m altitude. Multi-standards certified (IEC, CCC, EAC) and Green Premium compliant (RoHs/Reach).

More Information
Product Name 3P CONTACTOR EasyPact TVS 45KW 400V AC3
Tax Class GST-18
Range Name Easypact TVS
Write Your Own Review
You're reviewing:3P CONTACTOR EasyPact TVS 45KW 400V AC3
Your Rating
Copyright © 2013-present Magento, Inc. All rights reserved.