3P contacteur EasyPact TVS 335kW 400V

Share
In stock
SKU
LC1E630F7
Regular Price Price: ₹ 182,485 Special Price Price: ₹ 83,943
54% Off ( Prices are all exclusive of taxes )

EasyPact TVS contactor 3P(3 NO) - AC-3 - <= 440 V 630A - 110 V AC coil

CHECK DELIVERY TIME & COD AVAILABILITY


No sellers found for this product.

EasyPact TVS contactor 3 poles for motor applications up to 630A 400kW@440V. It provides a 110V 50/60Hz AC coil, without built-in auxiliary contacts, power and control connections by screw clamp terminals. 309mm width for standard operating rates up to 1200 cycles per hour. It procures standard reliability and durability with 0.6 Mcycles electrical durability AC-3 and 4 Mcycles mechanical durability. It can cover -5°C to 55°C working temperature and mounted by DIN-rail, No derating up to 3000m altitude. Multi-standards certified (IEC, CCC, EAC) and Green Premium compliant (RoHs/Reach).

More Information
Product Name 3P contacteur EasyPact TVS 335kW 400V
Tax Class GST-18
Range Name Easypact TVS
Write Your Own Review
You're reviewing:3P contacteur EasyPact TVS 335kW 400V
Your Rating
Copyright © 2013-present Magento, Inc. All rights reserved.