TeSys 4P CONTACTOR 32A AC-1 24VDC COIL

Share
In stock
SKU
LC1DT32BD
Regular Price Price: ₹ 4,825 Special Price Price: ₹ 2,268
53% Off ( Prices are all exclusive of taxes )

TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 32 A - 24 V DC standard coil

CHECK DELIVERY TIME & COD AVAILABILITY


No sellers found for this product.

TeSys D contactor, 4 poles (4NO), for non-inductive load applications up to 32A/690V AC-1. It provides a 24V DC coil with transient suppressor module, 1NO+1NC built-in auxiliary contacts (NC mirror certified), connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (45mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

More Information
Product Name TeSys 4P CONTACTOR 32A AC-1 24VDC COIL
Tax Class GST-18
Range Name TeSys
Write Your Own Review
You're reviewing:TeSys 4P CONTACTOR 32A AC-1 24VDC COIL
Your Rating
Copyright © 2013-present Magento, Inc. All rights reserved.