TeSys contactor-3P-AC3- <= 440V 32A -

Share
In stock
SKU
LC1D32KUE
Regular Price Price: ₹ 13,075 Special Price Price: ₹ 6,145
53% Off ( Prices are all exclusive of taxes )

TeSys D contactor 3P 32A AC-3 up to 440V coil 100-250V AC/DC

CHECK DELIVERY TIME & COD AVAILABILITY


No sellers found for this product.

TeSys D contactor, 3 poles (3NO), for motor control applications up to 32A/690V AC-3/3e (15kW@400V). It provides a low sealed consumption 100-250V AC/DC coil with electronic control, 1NO+1NC built-in auxiliary contacts (NC mirror certified), connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (45mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

More Information
Product Name TeSys contactor-3P-AC3- <= 440V 32A -
Tax Class GST-18
Range Name TeSys
Write Your Own Review
You're reviewing:TeSys contactor-3P-AC3- <= 440V 32A -
Your Rating
Copyright © 2013-present Magento, Inc. All rights reserved.