TeSys 4P CTR 25A AC1 2NO 2NC 110VDC COIL

Share
In stock
SKU
LC1D128FD
Regular Price Price: ₹ 5,730 Special Price Price: ₹ 2,693
53% Off ( Prices are all exclusive of taxes )

TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 - <= 440 V 25 A - 110 V DC coil

CHECK DELIVERY TIME & COD AVAILABILITY


No sellers found for this product.

TeSys D contactor, 4 poles (2NO+2NC), for non-inductive load applications up to 25A/690V AC-1. It provides a 110V DC coil with transient suppressor module, 1NO+1NC built-in auxiliary contacts (NC mirror certified), connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (45mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

More Information
Product Name TeSys 4P CTR 25A AC1 2NO 2NC 110VDC COIL
Tax Class GST-18
Range Name TeSys
Write Your Own Review
You're reviewing:TeSys 4P CTR 25A AC1 2NO 2NC 110VDC COIL
Your Rating
Copyright © 2013-present Magento, Inc. All rights reserved.