iEM3350 125A Cl 1 Energy meter RS485 LCD

Share
In stock
SKU
A9MEM3350
Regular Price Price: ₹ 23,781 Special Price Price: ₹ 19,025
20% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY


No sellers found for this product.

iEM3350 energy meter - 125 A - Modbus

More Information
Product Name iEM3350 125A Cl 1 Energy meter RS485 LCD
Range Name IEM series
Tax Class GST-18
Write Your Own Review
You're reviewing:iEM3350 125A Cl 1 Energy meter RS485 LCD
Your Rating

* Required Field

Search engine powered by ElasticSuite
Copyright © 2013-present Magento, Inc. All rights reserved.