iEM3350 125A Cl 1 Energy meter RS485 LCD

Share
In stock
SKU
A9MEM3350
Regular Price ₹ 23,781 Special Price ₹ 13,555
43% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

iEM3350 energy meter - 125 A - Modbus

More Information
Product Name iEM3350 125A Cl 1 Energy meter RS485 LCD
Range Name IEM series
Tax Class GST-18
Write Your Own Review
You're reviewing:iEM3350 125A Cl 1 Energy meter RS485 LCD
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite