iEM3150 63A Cl 1 Energy meter RS-485

Share
In stock
SKU
A9MEM3150
Regular Price Price: ₹ 17,707 Special Price Price: ₹ 14,166
20% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY


No sellers found for this product.

iEM3150 energy meter - 63 A - Modbus

More Information
Product Name iEM3150 63A Cl 1 Energy meter RS-485
Range Name IEM series
Tax Class GST-18
Write Your Own Review
You're reviewing:iEM3150 63A Cl 1 Energy meter RS-485
Your Rating

* Required Field

Search engine powered by ElasticSuite
Copyright © 2013-present Magento, Inc. All rights reserved.