iEM3150 63A Cl 1 Energy meter RS-485

Share
In stock
SKU
A9MEM3150
Regular Price ₹ 17,707 Special Price ₹ 10,093
43% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

iEM3150 energy meter - 63 A - Modbus

More Information
Product Name iEM3150 63A Cl 1 Energy meter RS-485
Range Name IEM series
Tax Class GST-18
Write Your Own Review
You're reviewing:iEM3150 63A Cl 1 Energy meter RS-485
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite