Easypact TVS 160A 3P contactor with 220V AC control
In stock
SKU
LC1E160M5
Regular Price
Price:
₹ 33,050
Special Price
Price:
₹ 15,203
54% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
No sellers found for this product.
range |
EasyPact
|
|
---|---|---|
product name |
EasyPact TVS
|
|
product or component type |
Contactor
|
|
device short name |
LC1E
|
|
contactor application |
Resistive load
Motor control |
|
utilisation category |
AC-1
AC-3 |
|
poles description |
3P
|
|
power pole contact composition |
3 NO
|
|
[Ue] rated operational voltage |
Power circuit: <= 690 V AC 50/60 Hz
|
|
[Ie] rated operational current |
160 A (at <55 °C) at <= 440 V AC AC-3 for power circuit
200 A (at <55 °C) at <= 440 V AC AC-1 for power circuit |
|
motor power kW |
45 kW at 220...230 V AC 50/60 Hz
75 kW at 380...400 V 80 kW at 415 V 80 kW at 440 V 90 kW at 500 V 100 kW at 660...690 V |
|
control circuit type |
AC at 50 Hz
|
|
[Uc] control circuit voltage |
220 V AC 50 Hz
|
|
height |
158 mm
|
|
width |
120 mm
|
|
depth |
132 mm
|
|
net weight |
2.3 kg
|
auxiliary contact composition |
1 NO + 1 NC
|
|
---|---|---|
[Uimp] rated impulse withstand voltage |
8 kV coil not connected to the power circuit conforming to IEC 60947
|
|
[Ui] rated insulation voltage |
690 V conforming to IEC 60947-4-1
|
|
overvoltage category |
III
|
|
Irms rated making capacity |
1600 A at 440 V AC for power circuit conforming to IEC 60947-4-1
|
|
rated breaking capacity |
1280 A at 440 V for power circuit conforming to IEC 60947
|
|
[Icw] rated short-time withstand current |
1400 A 40 °C - 10 s for power circuit
|
|
associated fuse rating |
10 A gG at <= 690 V coordination type 1 for control circuit conforming to IEC 60947-5-1
315 A gG at <= 690 V coordination type 1 for power circuit |
|
average impedance |
0.6 mOhm - Ith 200 A 50 Hz for power circuit
|
|
power dissipation per pole |
24 W AC-1
15 W AC-3 |
|
control circuit voltage limits |
Operational: 0.85...1.1 Uc at 50 Hz (at <55 °C)
Drop-out: 0.35...0.55 Uc at 50 Hz (at <55 °C) |
|
operating time |
20...50 ms on closing
6...20 ms on opening |
|
mechanical durability |
400000 cycles
|
|
maximum operating rate |
1200 cyc/h 55 °C
|
|
inrush power in VA |
300 VA 50 Hz cos phi 0.9 (at 20 °C)
300 VA 60 Hz cos phi 0.9 (at 20 °C) |
|
hold-in power consumption in VA |
22 VA 50 Hz cos phi 0.9 (at 20 °C)
22 VA 60 Hz cos phi 0.9 (at 20 °C) |
|
heat dissipation |
3…8 W for control circuit
|
|
minimum switching current |
5 mA for control circuit
|
|
minimum switching voltage |
17 V for control circuit
|
|
non-overlap time |
1.5 ms on energisation guaranteed between NC and NO contact
1.5 ms on de-energisation guaranteed between NC and NO contact |
|
insulation resistance |
> 10 MOhm for control circuit
|
|
electrical durability |
800000 cycles AC-3
250000 cycles AC-1 |
|
mounting support |
Plate
DIN rail |
|
connections - terminals |
Control circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end
Power circuit: screw clamp terminals 1 10…120 mm² - cable stiffness: flexible with cable end Power circuit: screw clamp terminals 1 10…120 mm² - cable stiffness: solid without cable end Control circuit: screw clamp terminals 1 1…2.5 mm² - cable stiffness: flexible without cable end Control circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible without cable end Control circuit: screw clamp terminals 1 1…2.5 mm² - cable stiffness: flexible with cable end Control circuit: screw clamp terminals 1 1…2.5 mm² - cable stiffness: solid without cable end Control circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: solid without cable end Power circuit: screw clamp terminals 2 10…120 mm² - cable stiffness: flexible with cable end Power circuit: screw clamp terminals 2 10…120 mm² - cable stiffness: solid without cable end |
|
tightening torque |
Power circuit: 12 N.m
Control circuit: 1.2 N.m |
standards |
IEC 60947-4-1
IEC 60947-1 IEC 60947-5-1 |
|
---|---|---|
product certifications |
EAC
|
|
IP degree of protection |
IP2x conforming to IEC 60529
|
|
protective treatment |
TH (pollution degree 3) conforming to IEC 60068
|
|
pollution degree |
3
|
|
ambient air temperature for operation |
-5…55 °C
|
|
ambient air temperature for storage |
-60…80 °C
|
|
permissible ambient air temperature around the device |
-20…70 °C at Uc
|
|
operating altitude |
3000 m without
|
|
fire resistance |
850 °C conforming to IEC 60695-2-1
|
|
mechanical robustness |
Vibrations contactor open: 1.5 Gn, 5...300 Hz
Vibrations contactor closed: 3 Gn, 5...300 Hz Shocks contactor open: 6 Gn for 11 ms Shocks contactor closed: 7 Gn for 11 ms |
Country of Origin: China
Product Name | Easypact TVS 160A 3P contactor with 220V AC control |
Category | Contactors |
Tax Class | GST-18 |
Range Name | Easypact TVS |
AC3 Current Rating | 160A |
Color | White |
Write Your Own Review