Easy9 MCB 2P 32A C 10000A 415V
In stock
SKU
EZ9F71232
Regular Price
Price:
₹ 1,059
Special Price
Price:
₹ 477
55% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
No sellers found for this product.
MCB protect against SC and Overloads and keeps your property safe. This product is compatible for loads like motor, air conditioner etc. This is a 2P, 63A MCB with a breaking capacity of 10kA.
Country of Origin: India
Product Name | Easy9 MCB 2P 32A C 10000A 415V |
Range Name | Easy9 |
Category | MCB |
Tax Class | GST-18 |
Current Rating | 32A |
Number of Poles | 2P |
Breaking Capacity | 10kA |
Tripping Curves | C |
Width (in mm) | 36 |
Height (in mm) | 81 |
Depth (in mm) | 74 |
Body Material | Plastic |
Operating Voltage | 240V/415V |
Frequency | 50Hz |
Standard | ISI/CE marked as per IS/IEC 60898-13 |
Suitable for positve isolation | Yes |
Write Your Own Review