Easy9 DB 4W phase selector vertical

Share
In stock
SKU
EZ9EPVD04N
Regular Price Price: ₹ 8,276 Special Price Price: ₹ 4,304
48% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY


No sellers found for this product.

This Easy9 product is a surface or flush mounted metal double Vertical phase selector DB is Fexible and Easy to Install. The rated current can be up to 63A. The number of ways is 4. 4 horizontal rows and 20 number of 18 mm modules. cable entry 2 knock-outs left side,2 knock-outs right side,5 knock-outs top,5 knock-outs bottom. circuit identification label,blanking plate,enclosure,DIN rail,earthing wire,neutral bar,comb busbar,earthing bar are provided. The dimensions are (W) 420mm x (H) 632mm x (D) 145mm. The product weight is 8.92 kg. The color of the consumer unit is white (RAL9003).The enclosure material is made of powder coated sheet steel. The degree of protection is IP43. According to IEC 62262 standard, the degree of protection is IK08. This consumer unit complies with IEC 61439-3 standards.

More Information
Product Name Easy9 DB 4W phase selector vertical
Range Name Easy9
Tax Class GST-18
Write Your Own Review
You're reviewing:Easy9 DB 4W phase selector vertical
Your Rating

* Required Field

Search engine powered by ElasticSuite
Copyright © 2013-present Magento, Inc. All rights reserved.