EM 7280 With Rs485 Class 0.5S

Share
In stock
SKU
30002198
Regular Price Price: ₹ 50,618 Special Price Price: ₹ 40,494
20% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY


No sellers found for this product.

EM6434H monitors loading characteristics of motors. The meter can save up to 10 years of integrated data. Providing Class 0.5S active energy accuracy per IEC 62053-22 standard, the meter will measure active and reactive energy. Communication protocol is Modbus RTU with RS485 port support. The display has 3 rows 14 mm height, 7 segment 4 digit LED display, can screen the power parameters and run time. Mechanical dimensions are 96 mm in width, 96 mm in height and 90 mm in depth.

More Information
Product Name EM 7280 With Rs485 Class 0.5S
Range Name Basic Meter Range
Tax Class GST-18
Write Your Own Review
You're reviewing:EM 7280 With Rs485 Class 0.5S
Your Rating

* Required Field

Search engine powered by ElasticSuite
Copyright © 2013-present Magento, Inc. All rights reserved.