ACTI9 IID 4P 100A 30MA AC-TYPE RESIDUAL

Share
In stock
SKU
A9R11491
Regular Price Price: ₹ 17,550 Special Price Price: ₹ 7,722
56% Off ( Prices are all exclusive of taxes )

Acti 9 iID - RCCB - 4P - 100A - 30mA - type AC

CHECK DELIVERY TIME & COD AVAILABILITY


No sellers found for this product.

This Acti9 iID is a modular and reliable residual current circuit breaker (RCCB). It is a 4P circuit breaker with In rated current of 100A, AC type protection class and a 30mA earth leakage sensitivity. This product protects against electrical shock by direct or indirect contact and fire hazards. It performs the function of disconnection of electrical circuits in case of earth fault. Its unique Visitrip indicator reduces intervention time by showing the faulty device with a mechanical indicator on front face. This product also has a VisiSafe window with a green strip on the toggle indicating full opening of the poles allowing downstream maintenance This product is compliant with EN/IEC 61008-1 standard. The (Im/IΔm) rated breaking and making short circuit capacity is 1500A. The (Inc/IΔc) conditional rated short circuit current is 10kA. The electrical endurance is up to 10000 cycles. The mechanical endurance is up to 20000 cycles. The Ue operational voltage is 380VAC to 415VAC. The Ui rated insulation voltage is 500VAC. The Uimp rated impulse withstand voltage is 6kV. The frequency is 50Hz or 60Hz. It is DIN rail mountable. The width in 9mm pitches is 8. The product colour is white (RAL9003). The dimensions are (W) 72mm x (H) 91mm x (D) 73.5mm. The weight is 0.37kg. It has an IP20 degree of protection. It becomes IP40 once in modular enclosure according to IEC/EN 60529 standard. The operating temperature is from -5°C to 60°C. The storage temperature is from -40°C to 85°C.

More Information
Product Name ACTI9 IID 4P 100A 30MA AC-TYPE RESIDUAL
Range Name Acti 9
Tax Class GST-18
Write Your Own Review
You're reviewing:ACTI9 IID 4P 100A 30MA AC-TYPE RESIDUAL
Your Rating
Copyright © 2013-present Magento, Inc. All rights reserved.