Weatherproof IP44 Door Bell Switch - White
Are your home electrical points safe from the danger of rain, moisture and splashes? Mixing electricity with rain, moisture and water is a serious hazard that can wreck electrical appliances and endanger people. It is dangerous when water leaks into a non-waterproof electrical device and when a person touches electrical sockets with wet hands or accidentally splashes it with water. Although small electrical currents are not as noticeable, larger currents may cause fibrillation of the heart and damage to tissues. You and your family members could even be electrocuted if not careful. Such alarming dangers raise concerns about home electrical safety. There’s a need for high quality weatherproof devices to protect you and your family members from the risk of electrocution both inside and outside the home. Schneider Electric provides the ideal domestic weatherproof and waterproof electricity solution with Kavacha.
- Complete Safety & Pleasing looks with Weatherproof Ingress protection
- Large Press switch for ease of operation
- Highly Robust & Durable - Chemical Resistant & UV Stabilised
- Co-moulded sealing with no risk of gasket damage
Product Name | Weatherproof IP44 Door Bell Switch - White |
Range Name | Kavacha |
Category | Switches |
Tax Class | GST-18 |
Current Rating | 4A |
Color | White |
No of Modules | 2 Mod |
Indicator Availability | Without Indicator |
IP Rating | IP44 |
No. of Switches per unit | 1 |