COIL 220V 50/60Hz LC1E32-38 3P

Share
In stock
SKU
LAEX2M7
Regular Price Price: ₹ 2,910 Special Price Price: ₹ 1,339
54% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY


No sellers found for this product.

EasyPact TVS coil 220 VAC 50/60 Hz spare part for LC1E32...E38

More Information
Product Name COIL 220V 50/60Hz LC1E32-38 3P
Tax Class GST-18
Range Name Easypact TVS
Write Your Own Review
You're reviewing:COIL 220V 50/60Hz LC1E32-38 3P
Your Rating

* Required Field

Search engine powered by ElasticSuite
Copyright © 2013-present Magento, Inc. All rights reserved.