The store will not work correctly when cookies are disabled.
Coupon_Lightup
-
                                            
                        
-
                                            
                        
-
                                            
                        
GREEN LED UNIT
In stock
Regular Price
₹ 6,811
Special Price
₹ 5,040
26% Off
-
                                            
                        
SELECTOR SWITCH
In stock
Regular Price
₹ 2,838
Special Price
₹ 2,100
26% Off
-
                                            
                        
AS-I BASE UNIT
In stock
Regular Price
₹ 13,939
Special Price
₹ 10,315
26% Off
-
                                            
                        
-
                                            
                        
-
                                            
                        
-
                                            
                        
-
                                            
                        
-
                                            
                        
-
                                            
                        
-
                                            
                        
ORANGE LED UNIT
In stock
Regular Price
₹ 6,811
Special Price
₹ 5,040
26% Off
-
                                            
                        
CONTROLLER
In stock
Regular Price
₹ 48,806
Special Price
₹ 36,116
26% Off
-
                                            
                        
CONTACT ELEMENT
In stock
Regular Price
₹ 492
Special Price
₹ 379
23% Off
-
                                            
                        
-
                                            
                        
-
                                            
                        
-
                                            
                        
EMERGENCY STOP
In stock
Regular Price
₹ 3,253
Special Price
₹ 2,407
26% Off
-
                                            
                        
-
                                            
                        
-
                                            
                        
-
                                            
                        
-
                                            
                        
CONTROLLER
In stock
Regular Price
₹ 50,901
Special Price
₹ 37,667
26% Off
-
                                            
                        
-
                                            
                        
-
                                            
                        
-
                                            
                        
SELECTOR SWITCH
In stock
Regular Price
₹ 1,827
Special Price
₹ 1,352
26% Off
-
                                            
                        
-
                                            
                        
SELECTOR SWITCH
In stock
Regular Price
₹ 3,045
Special Price
₹ 2,253
26% Off
Filter by
Filter by
-
Range Name
-
-
Nominal Output Voltage
-
-
Input Voltage
-
-
AC3 Current Rating
-
-
Coil Voltage
-
-
Sub-Category
-
-
Current Rating
-
-
Number of Poles
-
-
No of Modules
-
-
No of Ways
-
-
Tripping Curves
-
-
Color
-
-
Power Rating
-
-
Indicator Availability
-
-
No. of Switches per unit
-
Search engine powered by ElasticSuite