MINI OPALE ENCLOSURE 2MOD
In stock
SKU
13392
Regular Price
Price:
₹ 237
Special Price
Price:
₹ 154
35% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
No sellers found for this product.
Simple plastic enclosures
suitable for interiors and surface mounting
and protects the 2P MCB. Used as an extension to existing distribution systems.
Product Name | MINI OPALE ENCLOSURE 2MOD |
Range Name | Mini Opale |
Category | Plastic MCB |
Tax Class | GST-18 |
Width (in mm) | 40 |
Height (in mm) | 130 |
Depth (in mm) | 55 |
Body Material | Plastic |
No of Modules | 2 Mod |
Write Your Own Review
* Required Field