MINI OPALE ENCLOSURE 2MOD
In stock
SKU
13392
Regular Price
₹ 237
Special Price
₹ 154
35% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Simple plastic enclosures
suitable for interiors and surface mounting
and protects the 2P MCB. Used as an extension to existing distribution systems.
Product Name | MINI OPALE ENCLOSURE 2MOD |
---|---|
Range Name | Mini Opale |
Category | Plastic MCB |
Tax Class | GST-18 |
Width (in mm) | 40 |
Height (in mm) | 130 |
Depth (in mm) | 55 |
Body Material | Plastic |
No of Modules | 2 Mod |
Write Your Own Review
No sellers found for this product.