ATV310 4kW 3 Phase 380V

Share
In stock
SKU
ATV310HU40N4E
Regular Price ₹ 53,098 Special Price ₹ 26,549
50% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Main
range of product
Easy Altivar 310
 
product or component type
Variable speed drive
 
product specific application
Simple machine
 
assembly style
With heat sink
 
device short name
ATV310
 
network number of phases
Three phase
 
[Us] rated supply voltage
380...460 V - 15...10 %
 
motor power kW
4 kW
 
motor power hp
5.5 hp
 
noise level
50 dB
 
Complementary
product destination
Asynchronous motors
 
quantity per set
Set of 1
 
EMC filter
Without EMC filter
 
type of cooling
Integrated fan
 
supply frequency
50/60 Hz +/- 5 %
 
communication port protocol
Modbus
 
connector type
RJ45 (on front face) for Modbus
 
physical interface
2-wire RS 485 for Modbus
 
transmission frame
RTU for Modbus
 
transmission rate
4800 bit/s
9600 bit/s
19200 bit/s
38400 bit/s
 
number of addresses
1…247 for Modbus
 
communication service
Read holding registers (03) 29 words
Write single register (06) 29 words
Write multiple registers (16) 27 words
Read/write multiple registers (23) 4/4 words
Read device identification (43)
 
line current
11.4 A
 
apparent power
9.1 kVA
 
prospective line Isc
5 kA
 
continuous output current
9.5 A at 4 kHz
 
maximum transient current
14.3 A for 60 s
 
power dissipation in W
102.72 W at In
 
speed drive output frequency
0.5…400 Hz
 
nominal switching frequency
4 kHz
 
switching frequency
2...12 kHz adjustable
 
speed range
1…20
 
transient overtorque
170…200 % of nominal motor torque depending on drive rating and type of motor
 
braking torque
Up to 150 % of nominal motor torque with braking resistor at high inertia
Up to 70 % of nominal motor torque without braking resistor
 
asynchronous motor control profile
Quadratic voltage/frequency ratio
Sensorless flux vector control
Energy saving ratio
 
motor slip compensation
Adjustable
Preset in factory
 
output voltage
380...460 V three phase
 
electrical connection
Terminal, clamping capacity: 2.5...4 mm² (L1, L2, L3, PA/+, PB, U, V, W)
 
tightening torque
1.2…1.4 N.m
 
insulation
Electrical between power and control
 
supply
Internal supply for reference potentiometer: 5 V (4.75…5.25 V)DC, <10 mA with overload and short-circuit protection
Internal supply for logic inputs: 24 V (20.4…28.8 V)DC, <100 mA with overload and short-circuit protection
 
analogue input number
1
 
analogue input type
Configurable current AI1 0...20 mA 250 Ohm
Configurable voltage AI1 0...10 V 30 kOhm
Configurable voltage AI1 0...5 V 30 kOhm
 
discrete input number
4
 
discrete input type
Programmable LI1...LI4 24 V 18...30 V
 
discrete input logic
Negative logic (sink), > 16 V (state 0), < 10 V (state 1), input impedance 3.5 kOhm
Positive logic (source), 0...< 5 V (state 0), > 11 V (state 1)
 
sampling duration
10 ms for analogue input
20 ms, tolerance +/- 1 ms for logic input
 
linearity error
+/- 0.3 % of maximum value for analogue input
 
analogue output number
1
 
analogue output type
AO1 software-configurable voltage: 0...10 V, impedance: 470 Ohm, resolution 8 bits
AO1 software-configurable current: 0...20 mA, impedance: 800 Ohm, resolution 8 bits
 
discrete output number
2
 
discrete output type
Logic output LO+, LO-
Protected relay output R1A, R1B, R1C 1 C/O
 
minimum switching current
5 mA at 24 V DC for logic relay
 
maximum switching current
2 A at 250 V AC on inductive load cos phi = 0.4 L/R = 7 ms for logic relay
2 A at 30 V DC on inductive load cos phi = 0.4 L/R = 7 ms for logic relay
3 A at 250 V AC on resistive load cos phi = 1 L/R = 0 ms for logic relay
4 A at 30 V DC on resistive load cos phi = 1 L/R = 0 ms for logic relay
 
acceleration and deceleration ramps
Linear from 0...999.9 s
S
U
 
braking to standstill
By DC injection, <30 s
 
protection type
Line supply overvoltage
Line supply undervoltage
Overcurrent between output phases and earth
Overheating protection
Short-circuit between motor phases
Against input phase loss in three-phase
Thermal motor protection via the drive by continuous calculation of I²t
 
frequency resolution
Analog input: converter A/D, 10 bits
Display unit: 0.1 Hz
 
time constant
20 ms +/- 1 ms for reference change
 
operating position
Vertical +/- 10 degree
 
height
151 mm
 
width
140 mm
 
depth
184 mm
 
net weight
1.8 kg
 
Environment
electromagnetic compatibility
Electrical fast transient/burst immunity test - test level: level 4 conforming to EN/IEC 61000-4-4
Electrostatic discharge immunity test - test level: level 3 conforming to EN/IEC 61000-4-2
Immunity to conducted disturbances - test level: level 3 conforming to EN/IEC 61000-4-6
Radiated radio-frequency electromagnetic field immunity test - test level: level 3 conforming to EN/IEC 61000-4-3
Voltage dips and interruptions immunity test conforming to EN/IEC 61000-4-11
Surge immunity test - test level: level 3 conforming to EN/IEC 61000-4-5
 
standards
EN/IEC 61800-5-1
EN/IEC 61800-3
 
IP degree of protection
IP20 without blanking plate on upper part
IP41 top
 
pollution degree
2 conforming to EN/IEC 61800-5-1
 
environmental characteristic
Dust pollution resistance class 3S2 conforming to EN/IEC 60721-3-3
Chemical pollution resistance class 3C3 conforming to EN/IEC 60721-3-3
 
shock resistance
15 gn conforming to EN/IEC 60068-2-27 for 11 ms
 
relative humidity
5…95 % without condensation conforming to IEC 60068-2-3
5…95 % without dripping water conforming to IEC 60068-2-3
 
ambient air temperature for storage
-25…70 °C
 
ambient air temperature for operation
-10…55 °C without derating
55…60 °C protective cover from the top of the drive removed with current derating 2.2 % per °C
 
operating altitude
<= 1000 m without derating
 
Packing Units
Unit Type of Package 1
PCE
 
Number of Units in Package 1
1
 
Package 1 Weight
2.27 kg
 
Package 1 Height
19 cm
 
Package 1 width
19 cm
 
Package 1 Length
23 cm
More Information
Product Name ATV310 4kW 3 Phase 380V
Range Name Altivar 12
Tax Class GST-18
Net Weight 1.8KG
MPG Description Gen. Purpose Drive
MPG D6
Chapter ID 85044090
Write Your Own Review
You're reviewing:ATV310 4kW 3 Phase 380V
Your Rating

No sellers found for this product.