ICT 16A 2NO 230..240VAC 50HZ CONTACTOR

Share
In stock
SKU
A9C22712
Regular Price Price: ₹ 2,940 Special Price Price: ₹ 1,911
35% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY


No sellers found for this product.

iCT 16A 2NO 230...240V 50Hz contactor

More Information
Product Name ICT 16A 2NO 230..240VAC 50HZ CONTACTOR
Tax Class GST-18
Range Name Acti 9
Write Your Own Review
You're reviewing:ICT 16A 2NO 230..240VAC 50HZ CONTACTOR
Your Rating

* Required Field

Search engine powered by ElasticSuite
Copyright © 2013-present Magento, Inc. All rights reserved.