CIRCUIT BREAKER C60H-DC 500VDC 3A 2P C

Share
In stock
SKU
A9N61523
Regular Price Price: ₹ 2,685 Special Price Price: ₹ 1,745
35% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY


No sellers found for this product.

miniature circuit breaker - C60H - 2 poles - 3 A - C curve

More Information
Product Name CIRCUIT BREAKER C60H-DC 500VDC 3A 2P C
Range Name Acti 9
Tax Class GST-18
Write Your Own Review
You're reviewing:CIRCUIT BREAKER C60H-DC 500VDC 3A 2P C
Your Rating

* Required Field

Search engine powered by ElasticSuite
Copyright © 2013-present Magento, Inc. All rights reserved.