157 results

Sort By arrow-down
residual current protection relay, Vigirex RH10M, 30 mA, 220/240 VAC 50/60 Hz, DIN rail mounting
56130
closed toroid A type, for Vigirex and Vigilhom, PA50, inner diameter 50 mm, rated current 85 A
50438
closed toroid A type, for Vigirex and Vigilhom, TA30, inner diameter 30 mm, rated current 65 A
50437
voltage release MN - 100..130 V DC/AC 50/60 Hz
33670
voltage release MX or XF - 200..250 V DC/AC 50/60 Hz
33662
circuit breaker ComPact NS1000N, 50 kA at 415 VAC, Micrologic 2.0 trip unit, 1000 A, fixed, 3 poles 3d
33472
switch disconnector, Compact INS1000 , 1000 A, standard version with black rotary handle, 3 poles
31332
switch disconnector, Compact INS250-200 , 160 A, standard version with black rotary handle, 3 poles
31102
standard auxiliary contact, circuit breaker status OF/SD/SDE/SDV, 1 changeover contact type, screwless spring terminals
29450
switch disconnector, Compact INS160 , 160 A, standard version with black rotary handle, 3 poles
28912
switch-disconnector Compact INS100 - 3 poles - 100 A
28908
switch-disconnector Compact INS63 - 3 poles - 63 A
28902