calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
Ultimate - moulded plate Grid system - 9 gangs - white
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Activity | HDCWD |
|---|---|
| Number of Gangs | 9 gangs |
| Range | ULTIMATE |
| Device application | MOUNTING |
| Aesthetic name | GRID SYSTEM |
| Product or component type | FRONT PLATE |
| Range compatibility | ULTIMATE FRONT PLATE |
| Mounting mode | FLUSH-MOUNTED |
| Colour tint | WHITE MOULDED MATT |
| Installation direction | HORIZONTAL/VERTICAL |
| Number of gangs | 9 GANGS |
| fixing mode | BY SCREWS |
| Material | STAINLESS STEEL |
| Quantity per set | SET OF 1 |
| Width | 216 MM |
| Height | 156 MM |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 16.300 CM |
| Package 1 Width | 2.100 CM |
| Package 1 Length | 22.400 CM |
| Package 1 Weight | 252.000 G |
| Unit Type of Package 2 | CAR |
| Number of Units in Package 2 | 40 |
| Package 2 Height | 25.000 CM |
| Package 2 Width | 35.000 CM |
| Package 2 Length | 44.000 CM |
| Package 2 Weight | 12.700 KG |
| Unit Type of Package 3 | PAM |
| Number of Units in Package 3 | 720 |
| Package 3 Height | 95.000 CM |
| Package 3 Width | 120.000 CM |
| Package 3 Length | 100.000 CM |
| Package 3 Weight | 248.600 KG |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Documents
Reviews
Overview
| Activity | HDCWD |
|---|---|
| Number of Gangs | 9 gangs |
| Range | ULTIMATE |
| Device application | MOUNTING |
| Aesthetic name | GRID SYSTEM |
| Product or component type | FRONT PLATE |
| Range compatibility | ULTIMATE FRONT PLATE |
| Mounting mode | FLUSH-MOUNTED |
| Colour tint | WHITE MOULDED MATT |
| Installation direction | HORIZONTAL/VERTICAL |
| Number of gangs | 9 GANGS |
| fixing mode | BY SCREWS |
| Material | STAINLESS STEEL |
| Quantity per set | SET OF 1 |
| Width | 216 MM |
| Height | 156 MM |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 16.300 CM |
| Package 1 Width | 2.100 CM |
| Package 1 Length | 22.400 CM |
| Package 1 Weight | 252.000 G |
| Unit Type of Package 2 | CAR |
| Number of Units in Package 2 | 40 |
| Package 2 Height | 25.000 CM |
| Package 2 Width | 35.000 CM |
| Package 2 Length | 44.000 CM |
| Package 2 Weight | 12.700 KG |
| Unit Type of Package 3 | PAM |
| Number of Units in Package 3 | 720 |
| Package 3 Height | 95.000 CM |
| Package 3 Width | 120.000 CM |
| Package 3 Length | 100.000 CM |
| Package 3 Weight | 248.600 KG |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |