
calcActive())">
Ultimate - moulded plate Grid system - 8 gangs - white
GUG08G
AEDÂ 85.70
AEDÂ 62.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GUG08G
Ultimate - moulded plate Grid system - 8 gangs - white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
Ultimate - moulded plate Grid system - 8 gangs - white
AEDÂ 85.70
AEDÂ 62.00
Product Details
Part Number | GUG08G |
---|---|
Activity | HDCWD |
Aesthetic Name | Grid system |
Colour | white moulded matt |
device application | mounting |
fixing mode | by screws |
Height | 156 mm |
Installation Direction | horizontal/vertical |
IP degree of protection | IP20 |
Material | stainless steel |
mounting mode | flush-mounted |
Number of Gangs | 8 gangs |
product or component type | front plate |
Quantity per set | set of 1 |
Range | Ultimate |
range of product | Ultimate |
width | 156 mm |
Range Compatibility | Ultimate front plate |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account