Ultimate Grid system - 1-pole 1-way switch module - 1 gang - white
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Ultimate Grid system - 1-pole 1-way switch module - 1 gang - white
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 10 AX at 230 V AC |
Part Number | GUG101W |
Activity | HDCWD |
Aesthetic Name | Grid system |
control type | rocker |
depth | 24 mm |
device application | control |
device mounting | wall mounted |
height | 59 mm |
IP degree of protection | IP20 |
Material | thermoplastic |
Number of Gangs | 1 gang |
product or component type | switch module |
Quantity per set | set of 1 |
range | Ultimate |
range of product | Ultimate |
Switch Function | 1-pole 1-way |
width | 25 mm |
standards | BS EN 60669-1 |
connections - terminals | snap-on |