Ultimate - moulded plate Grid system - 3 gangs - white

GUG03G
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Pincode Group default
Part Number GUG03G
Activity HDCWD
Aesthetic Name Grid system
Colour white matt
device application mounting
fixing mode by screws
height 148 mm
Installation Direction horizontal/vertical
IP degree of protection IP20
Material plastic
mounting mode flush-mounted
Number of Gangs 3 gangs
product or component type front plate
Quantity per set set of 1
range Ultimate
range of product Ultimate
width 88 mm
Range Compatibility Ultimate front plate

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Ultimate - moulded plate Grid system - 3 gangs - white
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

Ultimate Grid system - 1-pole 1-way switch module - 1 gang - white
GUG101W

In stock

AED 15.00
AED 20.04
Ultimate - moulded plate Grid system - 1 gang - white
GUG01G

Out of stock

Ultimate Grid system - 1-pole switch module - 1 gang - white
GUG102RW

In stock

AED 15.00
AED 20.75
Ultimate - blank module - white - moulded - metal finish
GUGBW

In stock

AED 3.00
AED 3.62
Ultimate - moulded plate Grid system - 9 gangs - white
GUG09G

In stock

AED 61.00
AED 83.14
Ultimate - moulded plate Grid system 4 gangs - white
GUG04G

In stock

AED 26.00
AED 35.97
Ultimate - flat plate Grid system - 12 gangs - frame - white
GUG12G

In stock

AED 64.00
AED 88.33
Ultimate - moulded plate Grid system - 2 gangs - white
GUG02G

In stock

AED 18.00
AED 25.14