Ultimate Grid system - 1-pole switch module - 1 gang - white

GUG102RW
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Pincode Group default
Rated current 10 AX at 230 V AC
Part Number GUG102RW
Activity HDCWD
Aesthetic Name Grid system
control type rocker
depth 24 mm
device application control
device mounting wall mounted
height 59 mm
IP degree of protection IP20
Material thermoplastic
Number of Gangs 1 gang
product or component type switch module
Quantity per set set of 1
range Ultimate
range of product Ultimate
Switch Function 1-pole
width 25 mm
standards BS EN 60669-1
connections - terminals snap-on

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Ultimate Grid system - 1-pole switch module - 1 gang - white
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

Ultimate Grid system - 1-pole 1-way switch module - 1 gang - white
GUG101W

In stock

AED 15.00
AED 20.04
Ultimate - moulded plate Grid system - 1 gang - white
GUG01G

Out of stock

Ultimate - blank module - white - moulded - metal finish
GUGBW

In stock

AED 3.00
AED 3.62
Ultimate Grid system - 2-way switch module - 1 gang - white
GUG202MW

In stock

AED 16.00
AED 21.44
Ultimate - moulded plate Grid system 4 gangs - white
GUG04G

In stock

AED 26.00
AED 35.97
Ultimate - moulded plate Grid system - 2 gangs - white
GUG02G

In stock

AED 18.00
AED 25.14
Ultimate - moulded plate Grid system - 3 gangs - white
GUG03G

In stock

AED 26.00
AED 35.97
Ultimate Grid system - 2-way switch module - 1 gang - white
GUG202W

In stock

AED 16.00
AED 22.48