calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
Ultimate Grid system - 2-way switch module - 1 gang - white
- Specifications
- Environmental Data
- Reviews
Overview
| Activity | HDCWD |
|---|---|
| Number of Gangs | 1 gang |
| Range | ULTIMATE |
| Aesthetic name | GRID SYSTEM |
| Product or component type | SWITCH |
| Device application | CONTROL |
| Number of rocker | 1 |
| Switch function | 1-POLE 2-WAY |
| Colour tint | WHITE |
| Device presentation | MECHANISM |
| Device mounting | BUILT-IN |
| fixing mode | BY CLIPS |
| control type | ROCKER |
| Material | STEEL |
| Rated current | 20 A |
| [Ue] rated operational voltage | 230 V |
| Network type | AC |
| Network frequency | 50/60 HZ |
| Connections - terminals | SNAP-ON |
| IP degree of protection | IP20 |
| Standards | BS EN 60669-1 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.600 CM |
| Package 1 Width | 2.400 CM |
| Package 1 Length | 5.900 CM |
| Package 1 Weight | 27.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 6 |
| Package 2 Height | 6.600 CM |
| Package 2 Width | 6.500 CM |
| Package 2 Length | 8.500 CM |
| Package 2 Weight | 185.000 G |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 600 |
| Package 3 Height | 15.500 CM |
| Package 3 Width | 45.500 CM |
| Package 3 Length | 67.000 CM |
| Package 3 Weight | 19.208 KG |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Overview
| Activity | HDCWD |
|---|---|
| Number of Gangs | 1 gang |
| Range | ULTIMATE |
| Aesthetic name | GRID SYSTEM |
| Product or component type | SWITCH |
| Device application | CONTROL |
| Number of rocker | 1 |
| Switch function | 1-POLE 2-WAY |
| Colour tint | WHITE |
| Device presentation | MECHANISM |
| Device mounting | BUILT-IN |
| fixing mode | BY CLIPS |
| control type | ROCKER |
| Material | STEEL |
| Rated current | 20 A |
| [Ue] rated operational voltage | 230 V |
| Network type | AC |
| Network frequency | 50/60 HZ |
| Connections - terminals | SNAP-ON |
| IP degree of protection | IP20 |
| Standards | BS EN 60669-1 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.600 CM |
| Package 1 Width | 2.400 CM |
| Package 1 Length | 5.900 CM |
| Package 1 Weight | 27.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 6 |
| Package 2 Height | 6.600 CM |
| Package 2 Width | 6.500 CM |
| Package 2 Length | 8.500 CM |
| Package 2 Weight | 185.000 G |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 600 |
| Package 3 Height | 15.500 CM |
| Package 3 Width | 45.500 CM |
| Package 3 Length | 67.000 CM |
| Package 3 Weight | 19.208 KG |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |