calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
Modicon M172 Optimized and Performance expansion 28 I/Os
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDCOM |
|---|---|
| Range of product | MODICON M171/M172 |
| Product or component type | ADDITIONAL I/O MODULE |
| Product specific application | HVAC CONTROL |
| Total inputs/outputs | 28 |
| Discrete input number | 24 |
| Discrete output number | 3 FOR RELAY OUTPUTS SPST WITH SAME COMMON2 FOR RELAY OUTPUTS SPST WITH SAME COMMON |
| Discrete output current | 3 A FOR RELAY SPST |
| Analogue input number | 10 CONFIGURABLE BY PAIR |
| Analogue output number | 2 PROGRAMMABLE |
| Number of port | 1 CAN PORT - SCREW TERMINAL BLOCK |
| Input/output number | 2 ANALOG OUTPUT(S)6 DIGITAL INPUT(S)10 ANALOG INPUT(S)10 DIGITAL OUTPUT(S) |
| Discrete input logic | 2 POSITIVE LOGIC (SINK) UP TO 2 KHZ4 POSITIVE LOGIC (SINK) |
| Discrete input voltage | 24 V AC/DC |
| Discrete input current | 2.5 MA AC/DC |
| Input impedance | 20 KOHM |
| Analogue input type | NTC NK103 BETA 3977 TEMPERATURE PROBE - 40...137 °C - RESOLUTION: 0.1 °C AT 10 KOHM (AT 25 °C)NTC 103AT-2 BETA 3435 TEMPERATURE PROBE - 50...110 °C - RESOLUTION: 0.1 °C AT 10 KOHM (AT 25 °C) CURRENT 0...20 MA - RESOLUTION: 1 DIGIT AT < 150 OHM CURRENT 4...20 MA - RESOLUTION: 1 DIGIT AT < 150 OHM VOLTAGE 0...10 V - RESOLUTION: 1 DIGIT AT > 10 KOHM VOLTAGE 0...5 V - RESOLUTION: 1 DIGIT AT > 20 KOHM (ABSOLUTE OR RATIOMETRIC) IMPEDANCE 0...1500 HOHM - RESOLUTION: 1 HOHM AT 10 KOHM IMPEDANCE 0...300 DAOHM - RESOLUTION: 1 DAOHM AT 2 KOHM DIRECT INPUT - RESOLUTION: 1 DIGIT (DRY CONTACT) PTC - 55...150 °C - RESOLUTION: 0.1 °C AT 2 KOHM PT 1000 TEMPERATURE PROBE - 200...850 °C - RESOLUTION: 0.1 °C AT 2 KOHM |
| Measurement accuracy | NTC NK103 - 40...+110 °C +/- 1 °C NTC NK103 110...137 °C +/- 1.9 °C NTC 103AT-2 - 50…110 °C +/- 1 °C PTC - 55...+135 °C +/- 1.1 °C PTC - 150…135 °C +/- 3.1 °C PT 1000 - 200...-100 °C +/- 5 °C PT 1000 - 100...-50 °C +/- 3 °C PT 1000 - 50...+200 °C +/- 1.5 °C PT 1000 200...600 °C +/- 15 °C PT 1000 600...850 °C +/- 30 °C0...20 MA 0...4 MA +/- 2 % OF FULL SCALE +/- 1 DIGIT0...20 MA 4...20 MA +/- 1 % OF FULL SCALE +/- 1 DIGIT4...20 MA +/- 1 % OF FULL SCALE +/- 1 DIGIT0...10 V +/- 1 % OF FULL SCALE +/- 1 DIGIT0...5 V +/- 1 % OF FULL SCALE +/- 1 DIGITHOHM 0...700 HOHM +/- 10 HOHMHOHM 700 HOHM...1200 HOHM +/- 25 HOHMHOHM 1200 HOHM...1500 HOHM +/- 60 HOHMDAOHM 0...300 DAOHM +/- 2.5 DAOHM |
| Sensor power supply | 5 V DC AT 50 MA24 V DC AT 125 MA |
| [Us] rated supply voltage | 24 V +/- 10 % AC20...38 V DC |
| Power consumption in W | 24 VA AT 24 V AC15 W AT 24 V DC |
| Realtime clock | WITHOUT CLOCK |
| Display type | WITHOUT DISPLAY |
| Overvoltage category | II |
| Mounting support | DIN RAILPANEL MOUNTING WITH ACCESSORY |
| Width | 72 MM |
| Height | 110 MM |
| Depth | 59 MM |
| Net weight | 0.19 KG |
| Directives | 2014/35/EU - LOW VOLTAGE DIRECTIVE2014/30/EU - ELECTROMAGNETIC COMPATIBILITY |
| Standards | IEC 61000-4-4EN 60068-2-27CSA E60730-2-9IEC 61000-4-11CAN/CSA-E60730-1UL 60730-2-9EN 60730-2-9EN 60730-1IEC 61000-4-5IEC 61000-4-3EN 60068-2-6 FCIEC 61000-4-2UL94 (MATERIAL V0) |
| Product certifications | cURusEACCERCMCSA |
| Ambient air temperature for operation | -20…65 °C CONFORMING TO UL 60730-1 |
| Ambient air temperature for storage | -30…70 °C |
| Relative humidity | 5…95 % NON-CONDENSING |
| IP degree of protection | IP20 |
| Pollution degree | 2 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 13.500 CM |
| Package 1 Width | 9.000 CM |
| Package 1 Length | 12.700 CM |
| Package 1 Weight | 258.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 8 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 2.330 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 128 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 60.000 CM |
| Package 3 Length | 80.000 CM |
| Package 3 Weight | 45.500 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 660 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 37.02101742543932 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 37 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.1562931105123967 |
| Carbon footprint of the distribution phase [A4] | 0.2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.02976637944179302 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 621.7379964170797 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 622 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1.037092482472762 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1 kg CO2 eq. |
| SCIP Number | C981d9d1-5c5e-4fce-a187-e9df4380d5df |
| EU RoHS Directive | Compliant By Exemption |
Reviews
Description
Overview
| Activity | IDCOM |
|---|---|
| Range of product | MODICON M171/M172 |
| Product or component type | ADDITIONAL I/O MODULE |
| Product specific application | HVAC CONTROL |
| Total inputs/outputs | 28 |
| Discrete input number | 24 |
| Discrete output number | 3 FOR RELAY OUTPUTS SPST WITH SAME COMMON2 FOR RELAY OUTPUTS SPST WITH SAME COMMON |
| Discrete output current | 3 A FOR RELAY SPST |
| Analogue input number | 10 CONFIGURABLE BY PAIR |
| Analogue output number | 2 PROGRAMMABLE |
| Number of port | 1 CAN PORT - SCREW TERMINAL BLOCK |
| Input/output number | 2 ANALOG OUTPUT(S)6 DIGITAL INPUT(S)10 ANALOG INPUT(S)10 DIGITAL OUTPUT(S) |
| Discrete input logic | 2 POSITIVE LOGIC (SINK) UP TO 2 KHZ4 POSITIVE LOGIC (SINK) |
| Discrete input voltage | 24 V AC/DC |
| Discrete input current | 2.5 MA AC/DC |
| Input impedance | 20 KOHM |
| Analogue input type | NTC NK103 BETA 3977 TEMPERATURE PROBE - 40...137 °C - RESOLUTION: 0.1 °C AT 10 KOHM (AT 25 °C)NTC 103AT-2 BETA 3435 TEMPERATURE PROBE - 50...110 °C - RESOLUTION: 0.1 °C AT 10 KOHM (AT 25 °C) CURRENT 0...20 MA - RESOLUTION: 1 DIGIT AT < 150 OHM CURRENT 4...20 MA - RESOLUTION: 1 DIGIT AT < 150 OHM VOLTAGE 0...10 V - RESOLUTION: 1 DIGIT AT > 10 KOHM VOLTAGE 0...5 V - RESOLUTION: 1 DIGIT AT > 20 KOHM (ABSOLUTE OR RATIOMETRIC) IMPEDANCE 0...1500 HOHM - RESOLUTION: 1 HOHM AT 10 KOHM IMPEDANCE 0...300 DAOHM - RESOLUTION: 1 DAOHM AT 2 KOHM DIRECT INPUT - RESOLUTION: 1 DIGIT (DRY CONTACT) PTC - 55...150 °C - RESOLUTION: 0.1 °C AT 2 KOHM PT 1000 TEMPERATURE PROBE - 200...850 °C - RESOLUTION: 0.1 °C AT 2 KOHM |
| Measurement accuracy | NTC NK103 - 40...+110 °C +/- 1 °C NTC NK103 110...137 °C +/- 1.9 °C NTC 103AT-2 - 50…110 °C +/- 1 °C PTC - 55...+135 °C +/- 1.1 °C PTC - 150…135 °C +/- 3.1 °C PT 1000 - 200...-100 °C +/- 5 °C PT 1000 - 100...-50 °C +/- 3 °C PT 1000 - 50...+200 °C +/- 1.5 °C PT 1000 200...600 °C +/- 15 °C PT 1000 600...850 °C +/- 30 °C0...20 MA 0...4 MA +/- 2 % OF FULL SCALE +/- 1 DIGIT0...20 MA 4...20 MA +/- 1 % OF FULL SCALE +/- 1 DIGIT4...20 MA +/- 1 % OF FULL SCALE +/- 1 DIGIT0...10 V +/- 1 % OF FULL SCALE +/- 1 DIGIT0...5 V +/- 1 % OF FULL SCALE +/- 1 DIGITHOHM 0...700 HOHM +/- 10 HOHMHOHM 700 HOHM...1200 HOHM +/- 25 HOHMHOHM 1200 HOHM...1500 HOHM +/- 60 HOHMDAOHM 0...300 DAOHM +/- 2.5 DAOHM |
| Sensor power supply | 5 V DC AT 50 MA24 V DC AT 125 MA |
| [Us] rated supply voltage | 24 V +/- 10 % AC20...38 V DC |
| Power consumption in W | 24 VA AT 24 V AC15 W AT 24 V DC |
| Realtime clock | WITHOUT CLOCK |
| Display type | WITHOUT DISPLAY |
| Overvoltage category | II |
| Mounting support | DIN RAILPANEL MOUNTING WITH ACCESSORY |
| Width | 72 MM |
| Height | 110 MM |
| Depth | 59 MM |
| Net weight | 0.19 KG |
| Directives | 2014/35/EU - LOW VOLTAGE DIRECTIVE2014/30/EU - ELECTROMAGNETIC COMPATIBILITY |
| Standards | IEC 61000-4-4EN 60068-2-27CSA E60730-2-9IEC 61000-4-11CAN/CSA-E60730-1UL 60730-2-9EN 60730-2-9EN 60730-1IEC 61000-4-5IEC 61000-4-3EN 60068-2-6 FCIEC 61000-4-2UL94 (MATERIAL V0) |
| Product certifications | cURusEACCERCMCSA |
| Ambient air temperature for operation | -20…65 °C CONFORMING TO UL 60730-1 |
| Ambient air temperature for storage | -30…70 °C |
| Relative humidity | 5…95 % NON-CONDENSING |
| IP degree of protection | IP20 |
| Pollution degree | 2 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 13.500 CM |
| Package 1 Width | 9.000 CM |
| Package 1 Length | 12.700 CM |
| Package 1 Weight | 258.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 8 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 2.330 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 128 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 60.000 CM |
| Package 3 Length | 80.000 CM |
| Package 3 Weight | 45.500 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 660 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 37.02101742543932 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 37 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.1562931105123967 |
| Carbon footprint of the distribution phase [A4] | 0.2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.02976637944179302 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 621.7379964170797 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 622 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1.037092482472762 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1 kg CO2 eq. |
| SCIP Number | C981d9d1-5c5e-4fce-a187-e9df4380d5df |
| EU RoHS Directive | Compliant By Exemption |