calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
Modicon M172 Performance Display 42 I/Os, Ethernet, Modbus
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDCOM |
|---|---|
| net weight | 0.385 kg |
| Range of product | MODICON M171/M172 |
| Product or component type | PROGRAMMABLE CONTROLLERS |
| Product specific application | HVAC AND PUMPING SOLUTION |
| Variant | PROGRAMMABLE |
| Total inputs/outputs | 42 |
| Discrete input number | 12 |
| Discrete output number | 2 FOR RELAY OUTPUTS SPST WITH SAME COMMON2 FOR RELAY OUTPUTS SPST WITH INDEPENDENT COMMON2 FOR RELAY OUTPUTS SPDT WITH SAME COMMON3 FOR RELAY OUTPUTS SPST WITH INDEPENDENT COMMON3 FOR RELAY OUTPUTS SPST WITH SAME COMMON |
| Discrete output current | 1 A FOR RELAY SPDT3 A FOR RELAY SPST |
| Analogue input number | 12 CONFIGURABLE BY PAIR |
| Analogue output number | 4 VOLTAGE, RANGE: 0...10 V2 VOLTAGE/CURRENT, RANGE: 4...20 MA OR 0...10 V OR PWM (2 KHZ) |
| Number of port | 1 CAN PORT - SCREW TERMINAL BLOCK1 USB TYPE A - USB TYPE A FEMALE1 USB TYPE MINI B - USB DEVICE PORT MINI-B2 RS485 - SCREW TERMINAL BLOCK (MODBUS SERIAL LINK OR BACNET MS/TP)1 ETHERNET - RJ45 (MODBUS TCP AND BACNET IP WITH WEBSERVER) |
| Input/output number | 12 ANALOG INPUT(S)6 ANALOG OUTPUT(S)12 DIGITAL INPUT(S)12 DIGITAL OUTPUT(S) |
| Discrete input logic | SINK OR SOURCE (POSITIVE/NEGATIVE) |
| Discrete input voltage | 24 V AC/DC |
| Discrete input current | 2.5 MA |
| Input impedance | 10 KOHM |
| Analogue input type | IMPEDANCE 0...1500 HOHM IMPEDANCE 0...300 DAOHM DIRECT INPUTNTC TEMPERATURE PROBE - 50...110 °C - RESOLUTION: 0.1 °C (EXTENDED) VOLTAGE 0...10 VNTC TEMPERATURE PROBE - 40...150 °C - RESOLUTION: 0.1 °C CURRENT 0...20 MA/4...20 MAPTC TEMPERATURE PROBE - 55...150 °C - RESOLUTION: 0.1 °C VOLTAGE 0...5 V (ABSOLUTE OR RATIOMETRIC)PT 1000 TEMPERATURE PROBE - 200...850 °C - RESOLUTION: 0.1 °C |
| Sensor power supply | 5 V DC AT 50 MA SUPPLIED BY THE CONTROLLER24 V DC AT 150 MA SUPPLIED BY THE CONTROLLER |
| [Us] rated supply voltage | 24 V +/- 10 % AC20...38 V DC |
| Power consumption in W | 15 W AT 24 V AC/DC |
| Realtime clock | BUILT-IN CLOCK AT -20…60 °C |
| Display type | BACKLIT LCD - 128 X 64 PIXELS |
| Overvoltage category | II |
| Local signalling | 1 LED (RED) FOR PROGRAMMABLE1 LED (YELLOW) FOR PROGRAMMABLE1 LED (GREEN) FOR PROGRAMMABLE1 LED (GREEN) FOR POWER |
| Mounting support | PANEL MOUNTING WITH ACCESSORYDIN RAIL |
| Width | 144 MM |
| Height | 110 MM |
| Depth | 60.5 MM |
| Net weight | 0.385 KG |
| Directives | 2006/95/EC - LOW VOLTAGE DIRECTIVE86/188/EEC - PHYSICAL AGENTS (NOISE) DIRECTIVE |
| Standards | EN/IEC 60730UL94 (MATERIAL V0) |
| Product certifications | CEEACCSAcURus |
| Ambient air temperature for operation | -20…60 °C CONFORMING TO UL 60730-1-20…65 °C WITH DERATING CONFORMING TO UL 60730-1 |
| Ambient air temperature for storage | -30…70 °C |
| Relative humidity | 5…95 % NON-CONDENSING |
| IP degree of protection | IP20 |
| Pollution degree | 2 |
| Operating altitude | 0...2000 M |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 13.200 CM |
| Package 1 Width | 9.000 CM |
| Package 1 Length | 18.600 CM |
| Package 1 Weight | 446.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 6 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 2.880 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 660 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 37.02101742543932 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 37 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.1562931105123967 |
| Carbon footprint of the distribution phase [A4] | 0.2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.02976637944179302 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 621.7379964170797 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 622 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1.037092482472762 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1 kg CO2 eq. |
| SCIP Number | 57c874b5-a29e-477a-8453-548b74a04548 |
| EU RoHS Directive | Compliant By Exemption |
Reviews
Description
Overview
| Activity | IDCOM |
|---|---|
| net weight | 0.385 kg |
| Range of product | MODICON M171/M172 |
| Product or component type | PROGRAMMABLE CONTROLLERS |
| Product specific application | HVAC AND PUMPING SOLUTION |
| Variant | PROGRAMMABLE |
| Total inputs/outputs | 42 |
| Discrete input number | 12 |
| Discrete output number | 2 FOR RELAY OUTPUTS SPST WITH SAME COMMON2 FOR RELAY OUTPUTS SPST WITH INDEPENDENT COMMON2 FOR RELAY OUTPUTS SPDT WITH SAME COMMON3 FOR RELAY OUTPUTS SPST WITH INDEPENDENT COMMON3 FOR RELAY OUTPUTS SPST WITH SAME COMMON |
| Discrete output current | 1 A FOR RELAY SPDT3 A FOR RELAY SPST |
| Analogue input number | 12 CONFIGURABLE BY PAIR |
| Analogue output number | 4 VOLTAGE, RANGE: 0...10 V2 VOLTAGE/CURRENT, RANGE: 4...20 MA OR 0...10 V OR PWM (2 KHZ) |
| Number of port | 1 CAN PORT - SCREW TERMINAL BLOCK1 USB TYPE A - USB TYPE A FEMALE1 USB TYPE MINI B - USB DEVICE PORT MINI-B2 RS485 - SCREW TERMINAL BLOCK (MODBUS SERIAL LINK OR BACNET MS/TP)1 ETHERNET - RJ45 (MODBUS TCP AND BACNET IP WITH WEBSERVER) |
| Input/output number | 12 ANALOG INPUT(S)6 ANALOG OUTPUT(S)12 DIGITAL INPUT(S)12 DIGITAL OUTPUT(S) |
| Discrete input logic | SINK OR SOURCE (POSITIVE/NEGATIVE) |
| Discrete input voltage | 24 V AC/DC |
| Discrete input current | 2.5 MA |
| Input impedance | 10 KOHM |
| Analogue input type | IMPEDANCE 0...1500 HOHM IMPEDANCE 0...300 DAOHM DIRECT INPUTNTC TEMPERATURE PROBE - 50...110 °C - RESOLUTION: 0.1 °C (EXTENDED) VOLTAGE 0...10 VNTC TEMPERATURE PROBE - 40...150 °C - RESOLUTION: 0.1 °C CURRENT 0...20 MA/4...20 MAPTC TEMPERATURE PROBE - 55...150 °C - RESOLUTION: 0.1 °C VOLTAGE 0...5 V (ABSOLUTE OR RATIOMETRIC)PT 1000 TEMPERATURE PROBE - 200...850 °C - RESOLUTION: 0.1 °C |
| Sensor power supply | 5 V DC AT 50 MA SUPPLIED BY THE CONTROLLER24 V DC AT 150 MA SUPPLIED BY THE CONTROLLER |
| [Us] rated supply voltage | 24 V +/- 10 % AC20...38 V DC |
| Power consumption in W | 15 W AT 24 V AC/DC |
| Realtime clock | BUILT-IN CLOCK AT -20…60 °C |
| Display type | BACKLIT LCD - 128 X 64 PIXELS |
| Overvoltage category | II |
| Local signalling | 1 LED (RED) FOR PROGRAMMABLE1 LED (YELLOW) FOR PROGRAMMABLE1 LED (GREEN) FOR PROGRAMMABLE1 LED (GREEN) FOR POWER |
| Mounting support | PANEL MOUNTING WITH ACCESSORYDIN RAIL |
| Width | 144 MM |
| Height | 110 MM |
| Depth | 60.5 MM |
| Net weight | 0.385 KG |
| Directives | 2006/95/EC - LOW VOLTAGE DIRECTIVE86/188/EEC - PHYSICAL AGENTS (NOISE) DIRECTIVE |
| Standards | EN/IEC 60730UL94 (MATERIAL V0) |
| Product certifications | CEEACCSAcURus |
| Ambient air temperature for operation | -20…60 °C CONFORMING TO UL 60730-1-20…65 °C WITH DERATING CONFORMING TO UL 60730-1 |
| Ambient air temperature for storage | -30…70 °C |
| Relative humidity | 5…95 % NON-CONDENSING |
| IP degree of protection | IP20 |
| Pollution degree | 2 |
| Operating altitude | 0...2000 M |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 13.200 CM |
| Package 1 Width | 9.000 CM |
| Package 1 Length | 18.600 CM |
| Package 1 Weight | 446.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 6 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 2.880 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 660 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 37.02101742543932 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 37 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.1562931105123967 |
| Carbon footprint of the distribution phase [A4] | 0.2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.02976637944179302 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 621.7379964170797 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 622 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1.037092482472762 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1 kg CO2 eq. |
| SCIP Number | 57c874b5-a29e-477a-8453-548b74a04548 |
| EU RoHS Directive | Compliant By Exemption |