Modicon M172 Performance 42 I/Os Screw Terminal Blocks
SKU :
TM172ASCTB42
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 168.94
AEDÂ 156.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Unika interlocked socket - 63 A - 3P + N + E - 380...415 V AC - IP65 - panel
Modicon M172 Performance 42 I/Os Screw Terminal Blocks
AEDÂ 168.94
AEDÂ 156.00
- Specifications
- Documents
- Reviews
Overview
| Activity | IDCOM |
|---|---|
| Part Number | TM172ASCTB42 |
| accessory / separate part category | connection accessory |
| accessory / separate part destination | base controller |
| Accessory / separate part type | screw terminal block |
| colour | green |
| Depth | 85 mm |
| Height | 30 mm |
| net weight | 0.070 kg |
| product or component type | terminal block |
| range of product | Modicon M171/M172 |
| width | 55 mm |
| Input/output number | 42 |
| product compatibility | logic controller M172 performance |
| Electrical Connection | removable terminal block screw connector |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Activity | IDCOM |
|---|---|
| Part Number | TM172ASCTB42 |
| accessory / separate part category | connection accessory |
| accessory / separate part destination | base controller |
| Accessory / separate part type | screw terminal block |
| colour | green |
| Depth | 85 mm |
| Height | 30 mm |
| net weight | 0.070 kg |
| product or component type | terminal block |
| range of product | Modicon M171/M172 |
| width | 55 mm |
| Input/output number | 42 |
| product compatibility | logic controller M172 performance |
| Electrical Connection | removable terminal block screw connector |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account