calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
Modicon M172 Performance Display 18 I/Os, Ethernet, Modbus
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDCOM |
|---|---|
| Range of product | MODICON M171/M172 |
| Product or component type | PROGRAMMABLE CONTROLLERS |
| Product specific application | HVAC |
| Variant | PROGRAMMABLE |
| Total inputs/outputs | 18 |
| Discrete input number | 2 |
| Discrete output number | 1 FOR RELAY OUTPUTS SPDT WITH INDEPENDENT COMMON2 FOR RELAY OUTPUTS SPST WITH SAME COMMON3 FOR RELAY OUTPUTS SPST WITH INDEPENDENT COMMON |
| Discrete output current | 3 A FOR RELAY SPST3 A FOR RELAY SPDT |
| Analogue input number | 8 CONFIGURABLE BY PAIR |
| Analogue output number | 2 VOLTAGE/CURRENT, RANGE: 4...20 MA OR 0...10 V OR PWM (2 KHZ) |
| Number of port | 1 CAN PORT - SCREW TERMINAL BLOCK1 USB TYPE A - USB TYPE A FEMALE1 USB TYPE MINI B - USB DEVICE PORT MINI-B2 RS485 - SCREW TERMINAL BLOCK (MODBUS SERIAL LINK OR BACNET MS/TP)1 ETHERNET - RJ45 (MODBUS TCP AND BACNET IP WITH WEBSERVER) |
| Input/output number | 2 ANALOG OUTPUT(S)6 DIGITAL OUTPUT(S)8 ANALOG INPUT(S)2 DIGITAL INPUT(S) |
| Discrete input logic | SINK OR SOURCE (POSITIVE/NEGATIVE) UP TO 2 KHZ |
| Discrete input voltage | 24 V AC/DC |
| Discrete input current | 5 MA AC/DC |
| Input impedance | 10 KOHM |
| Analogue input type | NTC NK103 Beta 3977 temperature probe - 40...137 °C - resolution: 0.1 °C at 10 kOhm (at 25 °C)NTC 103AT-2 Beta 3435 temperature probe - 50...110 °C - resolution: 0.1 °C at 10 kOhm (at 25 °C) voltage 0...10 V - resolution: 1 digit at > 10 kOhm voltage 0...5 V - resolution: 1 digit at > 20 kOhm (absolute or ratiometric) impedance 0...1500 hOhm - resolution: 1 hOhm at 10 kOhm impedance 0...300 daOhm - resolution: 1 daOhm at 1500 OhmPTC temperature probe - 55...150 °C - resolution: 0.1 °C at 1500 OhmPt 1000 temperature probe - 200...850 °C - resolution: 0.1 °C at 1500 Ohm current 0...20 mA/4...20 mA - resolution: 1 digit at < 150 Ohm direct input at 10 kOhm (Dry contact) |
| Measurement accuracy | 0...20 MA 0...4 MA +/- 2 % OF FULL SCALE +/- 1 DIGIT0...20 MA 4...20 MA +/- 1 % OF FULL SCALE +/- 1 DIGIT4...20 MA +/- 1 % OF FULL SCALE +/- 1 DIGIT0...10 V +/- 1 % OF FULL SCALE +/- 1 DIGIT0...5 V +/- 1 % OF FULL SCALE +/- 1 DIGITDAOHM 0...300 DAOHM +/- 2.5 DAOHM NTC NK103 BETA 3977 - 40...+110 °C +/- 1 °C NTC NK103 BETA 3977 110...137 °C +/- 1.9 °C NTC 103AT-2 BETA 3435 - 50…110 °C +/- 1 °C PTC - 55...155 °C +/- 1.1 °C PT 1000 - 200...-100 °C +/- 10 °C PT 1000 - 100...-50 °C +/- 2.5 °C PT 1000 - 50...100 °C +/- 1.5 °C PT 1000 100…400 °C +/- 2.4 °C PT 1000 400...850 °C +/- 10 °CHOHM 0...750 HOHM +/- 8.5 HOHMHOHM 750 HOHM...1500 HOHM +/- 24 HOHM |
| Sensor power supply | 5 V DC AT 40 MA SUPPLIED BY THE CONTROLLER24 V DC AT 100 MA SUPPLIED BY THE CONTROLLER |
| [Us] rated supply voltage | 24 V +/- 10 % AC20...38 V DC |
| Power consumption in W | 11 W AT 24 V AC/DC |
| Realtime clock | BUILT-IN CLOCK, CLOCK DRIFT |
| Display type | BACKLIT LCD - 128 X 64 PIXELS |
| Overvoltage category | II |
| Local signalling | 1 LED (RED) FOR PROGRAMMABLE1 LED (YELLOW) FOR PROGRAMMABLE1 LED (GREEN) FOR PROGRAMMABLE1 LED (GREEN) FOR POWER |
| Mounting support | DIN RAILPANEL MOUNTING WITH ACCESSORY |
| Width | 72 MM |
| Height | 110 MM |
| Depth | 60.5 MM |
| Net weight | 0.225 KG |
| Directives | 2014/35/EU - LOW VOLTAGE DIRECTIVE2014/30/EU - ELECTROMAGNETIC COMPATIBILITY |
| Standards | IEC 61000-4-6CAN/CSA-E60730-1IEC 61000-4-5CSA E60730-2-9IEC 61000-4-2UL 60730-1IEC 61000-4-3EN 60068-2-27UL 60730-2-9EN 60068-2-6 FCIEC 61000-4-4EN 60730-2-9IEC 61000-4-11EN 60730-1UL94 (MATERIAL V0) |
| Product certifications | CSARCMcURusCEEAC |
| Ambient air temperature for operation | -20…60 °C |
| Ambient air temperature for storage | -30…70 °C |
| Relative humidity | 5…95 % NON-CONDENSING |
| IP degree of protection | IP20 |
| Pollution degree | 2 |
| Operating altitude | 0...2000 M |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.000 CM |
| Package 1 Width | 9.200 CM |
| Package 1 Length | 13.200 CM |
| Package 1 Weight | 273.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 15 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 4.420 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 489 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 32.163926232006524 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 32 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.10146972454193652 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0017162012956601078 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 455.9411973725249 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 456 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.6958523132413509 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.7 kg CO2 eq. |
| SCIP Number | 30173611-9b7f-4860-a4fa-b9bb7f53b0cd |
| EU RoHS Directive | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | IDCOM |
|---|---|
| Range of product | MODICON M171/M172 |
| Product or component type | PROGRAMMABLE CONTROLLERS |
| Product specific application | HVAC |
| Variant | PROGRAMMABLE |
| Total inputs/outputs | 18 |
| Discrete input number | 2 |
| Discrete output number | 1 FOR RELAY OUTPUTS SPDT WITH INDEPENDENT COMMON2 FOR RELAY OUTPUTS SPST WITH SAME COMMON3 FOR RELAY OUTPUTS SPST WITH INDEPENDENT COMMON |
| Discrete output current | 3 A FOR RELAY SPST3 A FOR RELAY SPDT |
| Analogue input number | 8 CONFIGURABLE BY PAIR |
| Analogue output number | 2 VOLTAGE/CURRENT, RANGE: 4...20 MA OR 0...10 V OR PWM (2 KHZ) |
| Number of port | 1 CAN PORT - SCREW TERMINAL BLOCK1 USB TYPE A - USB TYPE A FEMALE1 USB TYPE MINI B - USB DEVICE PORT MINI-B2 RS485 - SCREW TERMINAL BLOCK (MODBUS SERIAL LINK OR BACNET MS/TP)1 ETHERNET - RJ45 (MODBUS TCP AND BACNET IP WITH WEBSERVER) |
| Input/output number | 2 ANALOG OUTPUT(S)6 DIGITAL OUTPUT(S)8 ANALOG INPUT(S)2 DIGITAL INPUT(S) |
| Discrete input logic | SINK OR SOURCE (POSITIVE/NEGATIVE) UP TO 2 KHZ |
| Discrete input voltage | 24 V AC/DC |
| Discrete input current | 5 MA AC/DC |
| Input impedance | 10 KOHM |
| Analogue input type | NTC NK103 Beta 3977 temperature probe - 40...137 °C - resolution: 0.1 °C at 10 kOhm (at 25 °C)NTC 103AT-2 Beta 3435 temperature probe - 50...110 °C - resolution: 0.1 °C at 10 kOhm (at 25 °C) voltage 0...10 V - resolution: 1 digit at > 10 kOhm voltage 0...5 V - resolution: 1 digit at > 20 kOhm (absolute or ratiometric) impedance 0...1500 hOhm - resolution: 1 hOhm at 10 kOhm impedance 0...300 daOhm - resolution: 1 daOhm at 1500 OhmPTC temperature probe - 55...150 °C - resolution: 0.1 °C at 1500 OhmPt 1000 temperature probe - 200...850 °C - resolution: 0.1 °C at 1500 Ohm current 0...20 mA/4...20 mA - resolution: 1 digit at < 150 Ohm direct input at 10 kOhm (Dry contact) |
| Measurement accuracy | 0...20 MA 0...4 MA +/- 2 % OF FULL SCALE +/- 1 DIGIT0...20 MA 4...20 MA +/- 1 % OF FULL SCALE +/- 1 DIGIT4...20 MA +/- 1 % OF FULL SCALE +/- 1 DIGIT0...10 V +/- 1 % OF FULL SCALE +/- 1 DIGIT0...5 V +/- 1 % OF FULL SCALE +/- 1 DIGITDAOHM 0...300 DAOHM +/- 2.5 DAOHM NTC NK103 BETA 3977 - 40...+110 °C +/- 1 °C NTC NK103 BETA 3977 110...137 °C +/- 1.9 °C NTC 103AT-2 BETA 3435 - 50…110 °C +/- 1 °C PTC - 55...155 °C +/- 1.1 °C PT 1000 - 200...-100 °C +/- 10 °C PT 1000 - 100...-50 °C +/- 2.5 °C PT 1000 - 50...100 °C +/- 1.5 °C PT 1000 100…400 °C +/- 2.4 °C PT 1000 400...850 °C +/- 10 °CHOHM 0...750 HOHM +/- 8.5 HOHMHOHM 750 HOHM...1500 HOHM +/- 24 HOHM |
| Sensor power supply | 5 V DC AT 40 MA SUPPLIED BY THE CONTROLLER24 V DC AT 100 MA SUPPLIED BY THE CONTROLLER |
| [Us] rated supply voltage | 24 V +/- 10 % AC20...38 V DC |
| Power consumption in W | 11 W AT 24 V AC/DC |
| Realtime clock | BUILT-IN CLOCK, CLOCK DRIFT |
| Display type | BACKLIT LCD - 128 X 64 PIXELS |
| Overvoltage category | II |
| Local signalling | 1 LED (RED) FOR PROGRAMMABLE1 LED (YELLOW) FOR PROGRAMMABLE1 LED (GREEN) FOR PROGRAMMABLE1 LED (GREEN) FOR POWER |
| Mounting support | DIN RAILPANEL MOUNTING WITH ACCESSORY |
| Width | 72 MM |
| Height | 110 MM |
| Depth | 60.5 MM |
| Net weight | 0.225 KG |
| Directives | 2014/35/EU - LOW VOLTAGE DIRECTIVE2014/30/EU - ELECTROMAGNETIC COMPATIBILITY |
| Standards | IEC 61000-4-6CAN/CSA-E60730-1IEC 61000-4-5CSA E60730-2-9IEC 61000-4-2UL 60730-1IEC 61000-4-3EN 60068-2-27UL 60730-2-9EN 60068-2-6 FCIEC 61000-4-4EN 60730-2-9IEC 61000-4-11EN 60730-1UL94 (MATERIAL V0) |
| Product certifications | CSARCMcURusCEEAC |
| Ambient air temperature for operation | -20…60 °C |
| Ambient air temperature for storage | -30…70 °C |
| Relative humidity | 5…95 % NON-CONDENSING |
| IP degree of protection | IP20 |
| Pollution degree | 2 |
| Operating altitude | 0...2000 M |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.000 CM |
| Package 1 Width | 9.200 CM |
| Package 1 Length | 13.200 CM |
| Package 1 Weight | 273.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 15 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 4.420 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 489 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 32.163926232006524 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 32 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.10146972454193652 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0017162012956601078 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 455.9411973725249 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 456 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.6958523132413509 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.7 kg CO2 eq. |
| SCIP Number | 30173611-9b7f-4860-a4fa-b9bb7f53b0cd |
| EU RoHS Directive | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |