calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
Modicon M172 Performance Blind 28 I/Os, Ethernet, Modbus
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Activity | IDCOM |
|---|---|
| net weight | 0.3 kg |
| Range of product | MODICON M171/M172 |
| Product or component type | PROGRAMMABLE CONTROLLERS |
| Product specific application | HVAC AND PUMPING SOLUTION |
| Variant | PROGRAMMABLE |
| Total inputs/outputs | 28 |
| Discrete input number | 8 |
| Discrete output number | 1 FOR RELAY OUTPUTS SPDT WITH INDEPENDENT COMMON3 FOR RELAY OUTPUTS SPST WITH SAME COMMON2 FOR RELAY OUTPUTS SPST WITH SAME COMMON2 FOR RELAY OUTPUTS SPST WITH INDEPENDENT COMMON |
| Discrete output current | 1 A FOR RELAY SPDT3 A FOR RELAY SPST |
| Analogue input number | 8 CONFIGURABLE BY PAIR |
| Analogue output number | 2 VOLTAGE, RANGE: 0...10 V2 VOLTAGE/CURRENT, RANGE: 4...20 MA OR 0...10 V OR PWM (2 KHZ) |
| Number of port | 1 CAN PORT - SCREW TERMINAL BLOCK1 USB TYPE A - USB TYPE A FEMALE1 USB TYPE MINI B - USB DEVICE PORT MINI-B2 RS485 - SCREW TERMINAL BLOCK (MODBUS SERIAL LINK OR BACNET MS/TP)1 ETHERNET - RJ45 (MODBUS TCP AND BACNET IP WITH WEBSERVER) |
| Input/output number | 8 DIGITAL INPUT(S)8 ANALOG INPUT(S)4 ANALOG OUTPUT(S)8 DIGITAL OUTPUT(S) |
| Discrete input logic | SINK OR SOURCE (POSITIVE/NEGATIVE) |
| Discrete input voltage | 24 V AC/DC |
| Discrete input current | 2.5 MA |
| Input impedance | 10 KOHM |
| Analogue input type | IMPEDANCE 0...1500 HOHM IMPEDANCE 0...300 DAOHMNTC TEMPERATURE PROBE - 50...110 °C - RESOLUTION: 0.1 °C (EXTENDED) VOLTAGE 0...10 VNTC TEMPERATURE PROBE - 40...150 °C - RESOLUTION: 0.1 °C CURRENT 0...20 MA/4...20 MAPTC TEMPERATURE PROBE - 55...150 °C - RESOLUTION: 0.1 °C VOLTAGE 0...5 V (ABSOLUTE OR RATIOMETRIC)PT 1000 TEMPERATURE PROBE - 200...850 °C - RESOLUTION: 0.1 °C |
| Sensor power supply | 5 V DC AT 50 MA SUPPLIED BY THE CONTROLLER24 V DC AT 150 MA SUPPLIED BY THE CONTROLLER |
| [Us] rated supply voltage | 24 V +/- 10 % AC20...38 V DC |
| Power consumption in W | 15 W AT 24 V AC/DC |
| Realtime clock | BUILT-IN CLOCK AT -20…60 °C |
| Display type | WITHOUT DISPLAY |
| Overvoltage category | II |
| Local signalling | 1 LED (RED) FOR PROGRAMMABLE1 LED (YELLOW) FOR PROGRAMMABLE1 LED (GREEN) FOR PROGRAMMABLE1 LED (GREEN) FOR POWER |
| Mounting support | DIN RAILPANEL MOUNTING WITH ACCESSORY |
| Width | 144 MM |
| Height | 110 MM |
| Depth | 60.5 MM |
| Net weight | 0.3 KG |
| Directives | 86/188/EEC - PHYSICAL AGENTS (NOISE) DIRECTIVE2006/95/EC - LOW VOLTAGE DIRECTIVE |
| Standards | IEC 61000-4-5IEC 61000-4-3IEC 61000-4-2EN 60068-2-27EN 60730-1EN 60068-2-6 FCUL 60730-1UL 60730-2-9IEC 61000-4-4CAN/CSA-E60730-1IEC 61000-4-11IEC 61000-4-6CSA E60730-2-9EN 60730-2-9UL94 (MATERIAL V0) |
| Product certifications | CSAEACRCMCEcURus |
| Ambient air temperature for operation | -20…60 °C CONFORMING TO UL 60730-1-20…65 °C WITH DERATING CONFORMING TO UL 60730-1 |
| Ambient air temperature for storage | -30…70 °C |
| Relative humidity | 5…95 % NON-CONDENSING |
| IP degree of protection | IP20 |
| Pollution degree | 2 |
| Operating altitude | 0...2000 M |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 13.200 CM |
| Package 1 Width | 9.000 CM |
| Package 1 Length | 18.500 CM |
| Package 1 Weight | 368.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 6 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 2.450 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 660 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 37.02101742543932 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 37 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.1562931105123967 |
| Carbon footprint of the distribution phase [A4] | 0.2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.02976637944179302 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 621.7379964170797 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 622 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1.037092482472762 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1 kg CO2 eq. |
| SCIP Number | 2c365b3a-5b0a-48fd-acc7-751c89a723a2 |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Overview
| Activity | IDCOM |
|---|---|
| net weight | 0.3 kg |
| Range of product | MODICON M171/M172 |
| Product or component type | PROGRAMMABLE CONTROLLERS |
| Product specific application | HVAC AND PUMPING SOLUTION |
| Variant | PROGRAMMABLE |
| Total inputs/outputs | 28 |
| Discrete input number | 8 |
| Discrete output number | 1 FOR RELAY OUTPUTS SPDT WITH INDEPENDENT COMMON3 FOR RELAY OUTPUTS SPST WITH SAME COMMON2 FOR RELAY OUTPUTS SPST WITH SAME COMMON2 FOR RELAY OUTPUTS SPST WITH INDEPENDENT COMMON |
| Discrete output current | 1 A FOR RELAY SPDT3 A FOR RELAY SPST |
| Analogue input number | 8 CONFIGURABLE BY PAIR |
| Analogue output number | 2 VOLTAGE, RANGE: 0...10 V2 VOLTAGE/CURRENT, RANGE: 4...20 MA OR 0...10 V OR PWM (2 KHZ) |
| Number of port | 1 CAN PORT - SCREW TERMINAL BLOCK1 USB TYPE A - USB TYPE A FEMALE1 USB TYPE MINI B - USB DEVICE PORT MINI-B2 RS485 - SCREW TERMINAL BLOCK (MODBUS SERIAL LINK OR BACNET MS/TP)1 ETHERNET - RJ45 (MODBUS TCP AND BACNET IP WITH WEBSERVER) |
| Input/output number | 8 DIGITAL INPUT(S)8 ANALOG INPUT(S)4 ANALOG OUTPUT(S)8 DIGITAL OUTPUT(S) |
| Discrete input logic | SINK OR SOURCE (POSITIVE/NEGATIVE) |
| Discrete input voltage | 24 V AC/DC |
| Discrete input current | 2.5 MA |
| Input impedance | 10 KOHM |
| Analogue input type | IMPEDANCE 0...1500 HOHM IMPEDANCE 0...300 DAOHMNTC TEMPERATURE PROBE - 50...110 °C - RESOLUTION: 0.1 °C (EXTENDED) VOLTAGE 0...10 VNTC TEMPERATURE PROBE - 40...150 °C - RESOLUTION: 0.1 °C CURRENT 0...20 MA/4...20 MAPTC TEMPERATURE PROBE - 55...150 °C - RESOLUTION: 0.1 °C VOLTAGE 0...5 V (ABSOLUTE OR RATIOMETRIC)PT 1000 TEMPERATURE PROBE - 200...850 °C - RESOLUTION: 0.1 °C |
| Sensor power supply | 5 V DC AT 50 MA SUPPLIED BY THE CONTROLLER24 V DC AT 150 MA SUPPLIED BY THE CONTROLLER |
| [Us] rated supply voltage | 24 V +/- 10 % AC20...38 V DC |
| Power consumption in W | 15 W AT 24 V AC/DC |
| Realtime clock | BUILT-IN CLOCK AT -20…60 °C |
| Display type | WITHOUT DISPLAY |
| Overvoltage category | II |
| Local signalling | 1 LED (RED) FOR PROGRAMMABLE1 LED (YELLOW) FOR PROGRAMMABLE1 LED (GREEN) FOR PROGRAMMABLE1 LED (GREEN) FOR POWER |
| Mounting support | DIN RAILPANEL MOUNTING WITH ACCESSORY |
| Width | 144 MM |
| Height | 110 MM |
| Depth | 60.5 MM |
| Net weight | 0.3 KG |
| Directives | 86/188/EEC - PHYSICAL AGENTS (NOISE) DIRECTIVE2006/95/EC - LOW VOLTAGE DIRECTIVE |
| Standards | IEC 61000-4-5IEC 61000-4-3IEC 61000-4-2EN 60068-2-27EN 60730-1EN 60068-2-6 FCUL 60730-1UL 60730-2-9IEC 61000-4-4CAN/CSA-E60730-1IEC 61000-4-11IEC 61000-4-6CSA E60730-2-9EN 60730-2-9UL94 (MATERIAL V0) |
| Product certifications | CSAEACRCMCEcURus |
| Ambient air temperature for operation | -20…60 °C CONFORMING TO UL 60730-1-20…65 °C WITH DERATING CONFORMING TO UL 60730-1 |
| Ambient air temperature for storage | -30…70 °C |
| Relative humidity | 5…95 % NON-CONDENSING |
| IP degree of protection | IP20 |
| Pollution degree | 2 |
| Operating altitude | 0...2000 M |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 13.200 CM |
| Package 1 Width | 9.000 CM |
| Package 1 Length | 18.500 CM |
| Package 1 Weight | 368.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 6 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 2.450 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 660 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 37.02101742543932 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 37 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.1562931105123967 |
| Carbon footprint of the distribution phase [A4] | 0.2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.02976637944179302 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 621.7379964170797 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 622 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1.037092482472762 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1 kg CO2 eq. |
| SCIP Number | 2c365b3a-5b0a-48fd-acc7-751c89a723a2 |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |