Modicon M172 Performance Display 28 I/Os, Ethernet, Modbus
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Modicon M172 Performance Display 28 I/Os, Ethernet, Modbus
Excl. Tax
Excl. Tax
Product Details
Activity | IDCOM |
---|---|
Pincode Group | default |
Part Number | TM172PDG28R |
[Us] rated supply voltage | 24 V +/- 10 % AC, 20...38 V DC |
ambient air temperature for storage | -30-70 °C |
depth | 60.5 mm |
height | 110 mm |
IP degree of protection | IP20 |
mounting support | panel mounting with accessory, DIN rail |
net weight | 0.3 kg |
operating altitude | 0...2000 m |
overvoltage category | II |
pollution degree | 2 |
product certifications | EAC, CSA, CE, cURus |
product or component type | programmable controllers |
range of product | Modicon M171/M172 |
relative humidity | 5-95 % non-condensing |
width | 144 mm |
Discrete output current | 1 A for relay SPDT, 3 A for relay SPST |
Discrete input current | 2.5 mA |
Discrete input voltage | 24 V AC/DC |
Discrete input number | 8 |
Analogue input number | 8 configurable by pair |
Analogue input type | impedance 0...1500 hOhm, impedance 0...300 daOhm, NTC temperature probe - 50...110 °C - resolution: 0.1 °C (extended), voltage 0...10 V, NTC temperature probe - 40...150 °C - resolution: 0.1 °C, current 0...20 mA/4...20 mA, PTC temperature probe - 55...150 °C - resolution: 0.1 °C, voltage 0...5 V (absolute or ratiometric), Pt 1000 temperature probe - 200...850 °C - resolution: 0.1 °C |
Analogue output number | 2 voltage, range: 0...10 V, 2 voltage/current, range: 4...20 mA or 0...10 V or PWM (2 kHz) |
Discrete output number | 1 for relay outputs SPDT with independent common, 3 for relay outputs SPST with same common, 2 for relay outputs SPST with same common, 2 for relay outputs SPST with independent common |
Variant | programmable |
Number of port | 1 CAN port - screw terminal block, 1 USB type A - USB type A female, 1 USB type mini B - USB device port Mini-B, 2 RS485 - screw terminal block (Modbus serial link or BACnet MS/TP), 1 Ethernet - RJ45 (Modbus TCP and BACnet IP with webserver) |
Sensor power supply | 5-5 V DC at 50 mA supplied by the controller, 24-24 V DC at 150 mA supplied by the controller |
Realtime clock | built-in clock at -20-60 °C |
Discrete input logic | sink or source (positive/negative) |
Number of inputs/outputs | 28 |
Input/output number | 8 digital input(s), 8 analog input(s), 4 analog output(s), 8 digital output(s) |
ambient air temperature for operation | -20-60 °C conforming to UL 60730-1, -20-65 °C with derating conforming to UL 60730-1 |
standards | EN/IEC 60730, UL94 (material V0) |
local signalling | 1 LED (red) for programmable, 1 LED (yellow) for programmable, 1 LED (green) for programmable, 1 LED (green) for power |
Display Type | backlit LCD - 128 x 64 pixels |
Input Impedance | 20 kOhm |
Directives | 86/188/EEC - physical agents (noise) directive, 2006/95/EC - low voltage directive |