13A 250V Twin Gang Switched Socket with Neon - alumium silver
SKU :
KB25N_AS

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 45.64
AEDÂ 35.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
1. Clean, geometrically balanced design
2. Screwless Design
3. Long cycle-life, all sockets are inserted with shutter doors for safety
4. Thin : 8mm slim
13A 250V Twin Gang Switched Socket with Neon - alumium silver
AEDÂ 45.64
AEDÂ 35.00
- Specifications
- Documents
- Reviews
Overview
Rated current | 13 A at 250 V AC, resistive |
---|---|
Part Number | KB25N_AS |
Activity | HDCWD |
Weight | 148.0 g |
Package1 Length*Width*Height | 14.6 cm x 8.6 cm x 3.1 cm |
ambient air temperature for operation | -5-40 °C |
ambient air temperature for storage | -5-60 °C |
Clamping Connection Capacity | 2 x 4 mm², 3 x 2.5 mm² |
Colour | wall: aluminium silver |
Colour | Aluminium Silver |
Connections - Terminals | pillar terminal |
contacts material | brass and phosphor bronze |
Depth | 35 mm |
device application | power supply |
device mounting | flush |
Device Presentation | complete product |
device short name | KB25 |
Embedding Depth | 22 mm |
environmental characteristic | indoor use |
fixing center | 120.6 mm |
fixing mode | by screw M3.5 |
Height | 86 mm |
IP degree of protection | IP20 |
Material | polycarbonate: grid plate, polycarbonate: surround, polycarbonate: base |
mounting support | wall mounted |
network frequency | 50/60 Hz |
Number of Gangs | 2 gangs |
operating altitude | <= 2000 m |
Outlet Poles Configuration | 2P + E |
Pilot Light | red neon indicator |
product or component type | switched socket |
Projecting Depth | 8 mm |
Range | Vivace |
range of product | Vivace |
relative humidity | 0-95 % |
standards | SS 145, BS 1363, MS 589 |
Switch Application | on/off switching |
Terminal Identifier | N, L, Earth |
Tightening Torque | 0.4 N.m |
width | 147 mm |
Main colour tint | aluminium silver |
ambient air temperature for operation | -5-40 °C |
standards | SS 145, BS 1363, MS 589 |
environmental characteristic | indoor use |
connections - terminals | pillar terminal |
tightening torque | 0.4 N.m |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Rated current | 13 A at 250 V AC, resistive |
---|---|
Part Number | KB25N_AS |
Activity | HDCWD |
Weight | 148.0 g |
Package1 Length*Width*Height | 14.6 cm x 8.6 cm x 3.1 cm |
ambient air temperature for operation | -5-40 °C |
ambient air temperature for storage | -5-60 °C |
Clamping Connection Capacity | 2 x 4 mm², 3 x 2.5 mm² |
Colour | wall: aluminium silver |
Colour | Aluminium Silver |
Connections - Terminals | pillar terminal |
contacts material | brass and phosphor bronze |
Depth | 35 mm |
device application | power supply |
device mounting | flush |
Device Presentation | complete product |
device short name | KB25 |
Embedding Depth | 22 mm |
environmental characteristic | indoor use |
fixing center | 120.6 mm |
fixing mode | by screw M3.5 |
Height | 86 mm |
IP degree of protection | IP20 |
Material | polycarbonate: grid plate, polycarbonate: surround, polycarbonate: base |
mounting support | wall mounted |
network frequency | 50/60 Hz |
Number of Gangs | 2 gangs |
operating altitude | <= 2000 m |
Outlet Poles Configuration | 2P + E |
Pilot Light | red neon indicator |
product or component type | switched socket |
Projecting Depth | 8 mm |
Range | Vivace |
range of product | Vivace |
relative humidity | 0-95 % |
standards | SS 145, BS 1363, MS 589 |
Switch Application | on/off switching |
Terminal Identifier | N, L, Earth |
Tightening Torque | 0.4 N.m |
width | 147 mm |
Main colour tint | aluminium silver |
ambient air temperature for operation | -5-40 °C |
standards | SS 145, BS 1363, MS 589 |
environmental characteristic | indoor use |
connections - terminals | pillar terminal |
tightening torque | 0.4 N.m |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account