
calcActive())">
logic controller, Modicon M251, 2x Ethernet
TM251MESE
THB 30,923.00
THB 18,553.80
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

TM251MESE
logic controller, Modicon M251, 2x Ethernet
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
logic controller, Modicon M251, 2x Ethernet
THB 30,923.00
THB 18,553.80
คำอธิบาย
This product is part of the Modicon M251 range, an offer of logic controllers for modular and distributed architectures. This logic controller provides 7 local, 14 remote I/O expansion modules. It is a Modicon logic controller with a rated supply voltage of 24V DC, an inrush current of 50A and a power consumption of 32.6W to 40.4W. Boost the performance of machine with powerful data transfer via SD Card, embedded web and FTP server and more. Integrated connections are USB port with mini B USB 2.0 connector, non isolated serial link serial with RJ45 connector and RS232/RS485 interface, dual-port Ethernet with RJ45 connector and ethernet port Ethernet 2 with RJ45 connector. It is a Modicon M251 controller with 8MB for program, 64MB for system memory RAM, 128MB built-in flash memory for backup of user programs and a SD card memory capacity of 32GB. It is an IP20 rated product. Its dimensions are 54mm (Width) x 95mm (Depth) x 90mm (Height). It weighs 0.22kg. The Modicon M251 logic controllers are designed for high-performance compact machines incorporating speed and position control functions. This product is certified by CE, CSA and CULus. It meets ANSI/ISA 12-12-01, CSA C22.2 No 142, CSA C22.2 No 213, EN/IEC 61131-22007, marine specification (LR, ABS, DNV, GL), UL 1604 and UL 508 standards. It supports DIN rail mount. Achieve benchmark performance while increasing profitability with the Modicon M251 through intuitive machine programming with SoMachine, ready-to-use applications and function blocks. Increase flexibility, while saving space in your cabinet with the Modicon M251 logic controller for modular and distributed architectures.
รายละเอียดสินค้า
Activity | IDMST |
---|---|
หมายเลขส่วนประกอบ | TM251MESE |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Modicon M251 |
ขนาดบรรจุภัณฑ์ | 0 x 54 x 90 mm |